Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Prospenser Aspiration Tube, 400 mm, 1 - 10 ml

-Aspiration tube with threaded connector.
-Fits to Prospenser models up to 10ml
-Lenght 400mm
- Material FEP (Fluorinated ethylene propylene)

Item No.: 
LH-721681
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Prospenser Aspiration Tube, 400 mm, 1 - 10 ml
Prospenser Aspiration Tube, 400 mm, 1 - 10 ml

-Aspiration tube with threaded connector.
-Fits to Prospenser models up to 10ml
-Lenght 400mm
- Material FEP (Fluorinated ethylene propylene)

Item No.:
LH-721681
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

Pipetting Accessories

Features

  • Device/Instrument Compatibility
    Prospenser

Product Information

  • Brand
    Prospenser
  • Pack Size
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.