Prospenser Dispensing Head, Spiral, 1-10 ml

-Flexible dispensing unit for Prospenser 1ml, 2ml, 5ml, and 10ml models
-Fast and easy dispensing in to narrow tubes
-Maximum length 1m
- Material FEP (Fluorinated ethylene propylene)

Price (USD)
$118.00
Article number: 
LH-721657
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Prospenser Dispensing Head, Spiral, 1-10 ml
Prospenser Dispensing Head, Spiral, 1-10 ml

-Flexible dispensing unit for Prospenser 1ml, 2ml, 5ml, and 10ml models
-Fast and easy dispensing in to narrow tubes
-Maximum length 1m
- Material FEP (Fluorinated ethylene propylene)

Price (USD):
$118.00
Item No.:
LH-721657
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

Pipetting Accessories

Features

  • Device/Instrument Compatibility
    Prospenser

Product Information

  • Brand
    Prospenser
  • Pack Size
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.