Qualitative and Technical Papers, Creped/Grade 1602/N Filter Discs
Top Features of Qualitative and Technical Papers, Creped/Grade 1602/N Filter Discs
- Made of refined pulp and cotton linters with an >95% α-cellulose content
- Ash content between 0.1 –0.15%
- Wet-strengthened
Popular Applications for Qualitative and Technical Papers, Creped/Grade 1602/N Filter Discs
- Pressure or vacuum filtration
- Clarification of liquids
- Filter out impurities, unwanted particulates
- Price (USD):
- $91.60
- Item No.:
- FT-3-342-022
*Custom/bulk order quotes are provided within 24 hours of request.
Crêped filter papers are mostly used for the rapid filtration of relatively coarse precipitates; because of their crêped structure they provide a larger filtration area than smooth filter papers. Grades with a wet burst resistance >30kPa are referred to as wet-strengthened and are therefore suitable for pressure or vacuum filtration.
Applications
-
ApplicationClarification
Dimensions
-
DimensionsN/A
-
Filter Diameter⌀ 22 mm
General Specifications
-
Air Resistancen.a.
-
Filter FormatDiscs
-
Filter Paper/Membrane ColorWhite
-
Filtration Time5 s
-
Grade1602/N
-
SpecificationsVery fast filtering
-
Thickness0.23 mm
Materials of Construction
-
Filter MaterialCotton Linters and Refined Pulp (> 95 % alpha-cellulose)
-
Membrane MaterialN/A
Physicochemical Information
-
Pore SizeN/A
-
Retention Rate14–16 µm
-
Wet Bursting Strength<gt/> 30 kPa
Product Information
-
Filter TypeQualitative Filter Papers
-
Pack Size1000
-
PackagingNon-sterile, bulk packed
Weight
-
Basis Weight70 g/m²
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.