Qualitative Filter Papers/ Grade 1288 / 600 x 600 mm Sheets

These qualitative filter papers are made with refined pulp and cotton linters with more than 95% alpha-cellulose content, and have an ash content of less than 0.1%, perfect for qualitative analysis. These filters are wet-strengthened for use in vacuum and pressure filtration. Pack of 100 600 mm x 600 mm sheets.
Price (USD)
$191.00
Article number: 
FT-2-206-600600
Pieces
100
*Custom/bulk order quotes are provided within 24 hours of request.
Qualitative Filter Papers/ Grade 1288 / 600 x 600 mm Sheets
Qualitative Filter Papers/ Grade 1288 / 600 x 600 mm Sheets
These qualitative filter papers are made with refined pulp and cotton linters with more than 95% alpha-cellulose content, and have an ash content of less than 0.1%, perfect for qualitative analysis. These filters are wet-strengthened for use in vacuum and pressure filtration. Pack of 100 600 mm x 600 mm sheets.
Price (USD):
$191.00
Item No.:
FT-2-206-600600
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
100

Overview

Specifications

  • Made of > 95 % α-cellulose
  • Ash content below 0.1 % according to DIN 54370
  • Wide pore, loose structure
  • Fast filtering
  • 600 mm x 600 mm sheets
  • 100 sheets per pack

Applications

  • Application
    Clarification
  • Application Area
    • Analytical sample preparation
    • Particle analysis

Dimensions

  • Dimensions
    600 × 600 mm
  • Filter Diameter
    N/A

General Specifications

  • Filter Format
    Sheets
  • Filter Paper/Membrane Color
    White
  • Filtration Time
    10 s
  • Grade
    1288
  • Specifications
    Wide-pore, loose structure, fast filtering
  • Thickness
    0.21 mm

Materials of Construction

  • Filter Material
    Cotton Linters and Refined Pulp (> 95 % alpha-cellulose)
  • Membrane Material
    N/A

Physicochemical Information

  • Pore Size
    N/A
  • Precipitations
    Coarse crystalline
  • Retention Rate
    12–15 µm

Product Information

  • Filter Type
    Qualitative Filter Papers
  • Pack Size
    100
  • Packaging
    Non-sterile, bulk packed

Weight

  • Basis Weight
    84 g/m²

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.