Qualitative Filter Papers/ Grade 293 / 340 x 440 mm Sheets
These qualitative filter papers are made with refined pulp and cotton linters with more than 95% alpha-cellulose content, and have an ash content of less than 0.1%, perfect for qualitative analysis. These filters are wet-strengthened for use in vacuum and pressure filtration. Pack of 100 340 mm x 440 mm sheets.
- Price (USD):
- $245.00
- Item No.:
- FT-2-211-340440
- Availability:
- pcs
- Pieces
- 100
Added to Shopping Cart
Choose your Wet-strengthened Filter Papers for Qualitative Analyses
- Made of > 95 % α-cellulose
- Ash content below 0.1 % according to DIN 54370
- Very fine pore, very dense
- Very slow filtering
- 340 mm x 440 mm sheets
- 100 sheets per pack
Applications
-
ApplicationClarification
-
Application Area
-
Analytical sample preparation
- Particle analysis
-
Analytical sample preparation
Dimensions
-
Dimensions340 × 440 mm
-
Filter DiameterN/A
General Specifications
-
Filter FormatSheets
-
Filter Paper/Membrane ColorWhite
-
Filtration Time300 s
-
Grade293
-
SpecificationsVery fine-pore, very dense, very slow filtering
-
Thickness0.15 mm
Materials of Construction
-
Filter MaterialCotton Linters and Refined Pulp (> 95 % alpha-cellulose; ash content ≤ 0.1 % according to DIN 54370)
-
Membrane MaterialN/A
Physicochemical Information
-
Pore SizeN/A
-
PrecipitationsVery fine crystalline
-
Retention Rate1–2 µm
Product Information
-
Filter TypeQualitative Filter Papers
-
Pack Size100
-
PackagingNon-sterile, bulk packed
Weight
-
Basis Weight80 g/m²
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.