Qualitative Papers/ Grade 292 / ⌀ 25 mm Filter Discs
Choose your High-purity, Qualitative Filter Papers
Technical specifications:
- Made of cotton linters
- Low-nitrogen and nitrates content
- Ash content ≤ 0.06 %
- Weight: 87 g/cm2
- Thickness: 0.18 mm
- No additives, such as wet-strenghening
Example of applications:
- Determination of nitrogen content in soils
- Malt filtration according to EBC standards
Applications
-
ApplicationClarification
-
Application Area
-
Analytical sample preparation
- Particle analysis
-
Analytical sample preparation
Dimensions
-
DimensionsN/A
-
Filter Diameter⌀ 25 mm
General Specifications
-
Filter FormatDiscs
-
Filter Paper/Membrane ColorWhite
-
Filtration Time45 s
-
Grade292
-
SpecificationsMedium dense, medium fast filtering
-
Thickness0.18 mm
Materials of Construction
-
Filter MaterialCotton Linters (low-nitrogen and nitrates:< 0.06 % ash)
-
Membrane MaterialN/A
Physicochemical Information
-
Pore SizeN/A
-
PrecipitationsFine crystalline
-
Retention Rate5–8 µm
Product Information
-
Filter TypeQualitative Filter Papers
-
Pack Size100
-
PackagingNon-sterile, bulk packed
Weight
-
Basis Weight87 g/m²
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.