Qualitative Papers
These filter papers are especially suitable for qualitative analyses.
- Price (USD):
- $27.90
- Item No.:
- FT-1-207-0040068
- Availability:
- pcs
Added to Shopping Cart
Choose your Wet-strengthened Filter Papers for Qualitative Analyses
Qualitative Papers
Dimensions
-
Dimensions40 mm × 68 m
-
Filter DiameterN/A
General Specifications
-
Filter FormatReels
-
Filter Paper/Membrane ColorWhite
-
Filtration Time20 s
-
Grade1289
-
SpecificationsMedium-fast rate of filtration, medium-wide-pored, wet strength
-
Thickness0.21 mm
Materials of Construction
-
Filter MaterialCotton Linters and Refined Pulp (> 95 % alpha-cellulose; ash content ≤ 0.1 % according to DIN 54370)
-
Membrane MaterialN/A
Physicochemical Information
-
Pore SizeN/A
-
PrecipitationsMedium-fine crystalline
-
Retention Rate8–12 µm
Product Information
-
Filter TypeQualitative Filter Papers
-
Pack Size1
-
PackagingNon-sterile, bulk packed
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.