These filter papers are especially suitable for qualitative analyses.

Price (USD):
$41.40
Item No.: 
FT-1-207-0040200
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Qualitative Papers

Dimensions

  • Dimensions
    40 mm × 200 m
  • Filter Diameter
    N/A

General Specifications

  • Filter Format
    Reels
  • Filter Paper/Membrane Color
    White
  • Filtration Time
    20 s
  • Grade
    1289
  • Specifications
    Medium-fast rate of filtration
  • Thickness
    0.21 mm

Materials of Construction

  • Filter Material
    Cotton Linters and Refined Pulp (> 95 % alpha-cellulose; ash content ≤ 0.1 % according to DIN 54370)
  • Membrane Material
    N/A

Physicochemical Information

  • Pore Size
    N/A
  • Precipitations
    Medium-fine crystalline
  • Retention Rate
    8–12 µm

Product Information

  • Filter Type
    Qualitative Filter Papers
  • Pack Size
    1
  • Packaging
    Non-sterile, bulk packed

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.