Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.

Qualitative & Technical Papers, Creped/ 39/N 300 g/m² / 710 x 770 mm Sheets

This paper grade is generally used for analytical and technical purposes. It has a fast flow rate due to its structure.

Price (USD)
$1,020.00
Article number: 
FT-2-487-710770
Pieces
100
*Custom/bulk order quotes are provided within 24 hours of request.
Qualitative & Technical Papers, Creped/ 39/N 300 g/m² / 710 x 770 mm Sheets
Qualitative & Technical Papers, Creped/ 39/N 300 g/m² / 710 x 770 mm Sheets

This paper grade is generally used for analytical and technical purposes. It has a fast flow rate due to its structure.

Price (USD):
$1,020.00
Item No.:
FT-2-487-710770
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
100

Overview

Specifications

  • Made of refined pulp and cotton linters with an > 95% α-cellulose content
  • Ash content between 0.1 – 0.15%
  • Wet-strengthened

Applications

  • Application
    Clarification

Dimensions

  • Dimensions
    710 × 770 mm
  • Filter Diameter
    N/A

General Specifications

  • Air Resistance
    2.5 mbar
  • Filter Format
    Sheets
  • Filter Paper/Membrane Color
    White
  • Filtration Time
    5 s
  • Grade
    39/N, (300 g/m²)
  • Specifications
    Fast filtering, wide-pore
  • Thickness
    0.95 mm

Materials of Construction

  • Filter Material
    Cotton Linters and Refined Pulp (> 95 % alpha-cellulose)
  • Membrane Material
    N/A

Physicochemical Information

  • Pore Size
    N/A
  • Retention Rate
    17–19 µm
  • Wet Bursting Strength
    120 kPa

Product Information

  • Filter Type
    Qualitative Filter Papers
  • Pack Size
    100
  • Packaging
    Non-sterile, bulk packed

Weight

  • Basis Weight
    300 g/m²

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.