Qualitative & Technical Papers, Creped/ Grade 5 H/N / ⌀ 47 mm Filter Discs

This paper grade is generally used for analytical and technical purposes. It has a fast flow rate due to its structure.

Price (USD):
$12.20
Item No.: 
FT-3-423-047
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

  • Made of refined pulp and cotton linters with an > 95% α-cellulose content
  • Ash content between 0.1 – 0.15%
  • Wet-strengthened

Dimensions

  • Dimensions
    N/A  
  • Filter Diameter
    ⌀ 47 mm  

General Specifications

  • Air Resistance
    n.a.  
  • Filter Format
    Discs  
  • Filter Paper/Membrane Color
    White  
  • Filtration Time
    3 s  
  • Grade
    5 H/N  
  • Specifications
    Very fast filtering, wide-pore  
  • Thickness
    0.28 mm  

Materials of Construction

  • Filter Material
    Cotton Linters and Refined Pulp (> 95 % alpha-cellulose)  
  • Membrane Material
    N/A  

Physicochemical Information

  • Pore Size
    N/A  
  • Retention Rate
    > 40 µm  
  • Wet Bursting Strength
    > 40 kPa  

Product Information

  • Filter Type
    Qualitative Filter Papers  
  • Pack Size
    100  
  • Packaging
    Non-sterile, bulk packed  

Weight

  • Basis Weight
    85 g/m²  

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.