Qualitative & Technical Papers, Creped / Grade 6 S/N / 150 × 180 mm Sheets
Choose your Crêped Filter Papers for Qualitative & Technical Analyses
- Made of refined pulp and cotton linters with an > 95% α-cellulose content
- Ash content between 0.1 – 0.15%
- Wet-strengthened
Applications
-
ApplicationClarification
Dimensions
-
Dimensions150 × 580 mm
-
Filter DiameterN/A
General Specifications
-
Air Resistancen.a.
-
Filter FormatSheets
-
Filter Paper/Membrane ColorWhite
-
Filtration Time12 s
-
Grade6 S/N
-
SpecificationsMedium fast filtering
-
Thickness0.55 mm
Materials of Construction
-
Filter MaterialCotton Linters and Refined Pulp (> 95 % alpha-cellulose)
-
Membrane MaterialN/A
Physicochemical Information
-
Pore SizeN/A
-
Retention Rate6–14 µm
-
Wet Bursting Strength> 90 kPa
Product Information
-
Filter TypeQualitative Filter Papers
-
Pack Size250
-
PackagingNon-sterile, bulk packed
Weight
-
Basis Weight145 g/m²
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.