Qualitative & Technical Papers, Creped/ Grade 603/N / ⌀ 90 mm Filter Discs
This paper grade is generally used for analytical and technical purposes. It has a fast flow rate due to its structure.
- Price (USD):
- $10.60
- Item No.:
- FT-3-335-090
- Availability:
- pcs
- Pieces
- 100
Added to Shopping Cart
Choose your Crêped Filter Papers for Qualitative & Technical Analyses
- Made of refined pulp and cotton linters with an > 95% α-cellulose content
- Ash content between 0.1 – 0.15%
- Wet-strengthened
Applications
-
ApplicationClarification
Dimensions
-
DimensionsN/A
-
Filter Diameter⌀ 90 mm
General Specifications
-
Air Resistancen.a.
-
Filter FormatDiscs
-
Filter Paper/Membrane ColorWhite
-
Filtration Time8 s
-
Grade603/N
-
SpecificationsFast filtering
-
Thickness0.25 mm
Materials of Construction
-
Filter MaterialCotton Linters and Refined Pulp (> 95 % alpha-cellulose)
-
Membrane MaterialN/A
Physicochemical Information
-
Pore SizeN/A
-
Retention Rate15 µm
-
Wet Bursting Strength> 50 kPa
Product Information
-
Filter TypeQualitative Filter Papers
-
Pack Size100
-
PackagingNon-sterile, bulk packed
Weight
-
Basis Weight75 g/m²
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.