Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.

Qualitative & Technical Papers, Smooth/ Grade 100/N

This paper grade is generally used for analytical and technical purposes.

Price (USD)
$514.00
Article number: 
FT-1-328-1501000
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Qualitative & Technical Papers, Smooth/ Grade 100/N
Qualitative & Technical Papers, Smooth/ Grade 100/N

This paper grade is generally used for analytical and technical purposes.

Price (USD):
$514.00
Item No.:
FT-1-328-1501000
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

This paper grade is generally used for analytical and technical purposes.

Applications

  • Application
    Clarification
  • Application Area
    • Analytical sample preparation
    • Particle analysis

Dimensions

  • Dimensions
    150 mm × 1,000 m
  • Filter Diameter
    N/A

General Specifications

  • Filter Format
    Reels
  • Filter Paper/Membrane Color
    White
  • Filtration Time
    30 s
  • Grade
    100/N
  • Specifications
    Medium fast filtering, low ammonium, potassium & sodium content
  • Thickness
    0.18 mm

Materials of Construction

  • Filter Material
    Cotton Linters and Refined Pulp (> 95 % alpha-cellulose)
  • Membrane Material
    N/A

Physicochemical Information

  • Pore Size
    N/A
  • Retention Rate
    6–8 µm
  • Wet Bursting Strength
    ≥ 80 kPa

Product Information

  • Filter Type
    Qualitative Filter Papers
  • Pack Size
    1
  • Packaging
    Non-sterile, bulk packed

Weight

  • Basis Weight
    85 g/m²

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.