Qualitative & Technical Papers, Smooth/ Grade 100/N
This paper grade is generally used for analytical and technical purposes.
- Price (USD):
- $64.70
- Item No.:
- FT-4-328-240
- Availability:
- pcs
- Pieces
- 100
Added to Shopping Cart
Choose your Smooth Filter Papers for Qualitative & Technical Analyses
This paper grade is generally used for analytical and technical purposes.
Applications
-
ApplicationClarification
-
Application Area
-
Analytical sample preparation
- Particle analysis
-
Analytical sample preparation
Dimensions
-
DimensionsN/A
-
Filter Diameter⌀ 240 mm
General Specifications
-
Filter FormatFolded
-
Filter Paper/Membrane ColorWhite
-
Filtration Time30 s
-
Grade100/N
-
SpecificationsMedium fast filtering, low ammonium, potassium & sodium content
-
Thickness0.18 mm
Materials of Construction
-
Filter MaterialCotton Linters and Refined Pulp (> 95 % alpha-cellulose)
-
Membrane MaterialN/A
Physicochemical Information
-
Pore SizeN/A
-
Retention Rate6–8 µm
-
Wet Bursting Strength≥ 80 kPa
Product Information
-
Filter TypeQualitative Filter Papers
-
Pack Size100
-
PackagingNon-sterile, bulk packed
Weight
-
Basis Weight85 g/m²
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.