Qualitative & Technical Papers, Smooth/ Grade 3 m/N

This paper grade is generally used for analytical and technical purposes.

Price (USD):
$48.70
Item No.: 
FT-3-305-270
Availability: 
Pieces
100

*Custom/bulk order quotes are provided within 24 hours of request.

This paper grade is generally used for analytical and technical purposes.

Applications

  • Application
    Clarification  
  • Application Area
    • Analytical sample preparation  
    • Particle analysis  

Dimensions

  • Dimensions
    N/A  
  • Filter Diameter
    ⌀ 270 mm  

General Specifications

  • Filter Format
    Discs  
  • Filter Paper/Membrane Color
    White  
  • Filtration Time
    30 s  
  • Grade
    3 m/N  
  • Specifications
    Medium fast filtering  
  • Thickness
    0.14 mm  

Materials of Construction

  • Filter Material
    Cotton Linters and Refined Pulp (> 95 % alpha-cellulose)  
  • Membrane Material
    N/A  

Physicochemical Information

  • Pore Size
    N/A  
  • Retention Rate
    7–10 µm  
  • Wet Bursting Strength
    ≥ 30 kPa  

Product Information

  • Filter Type
    Qualitative Filter Papers  
  • Pack Size
    100  
  • Packaging
    Non-sterile, bulk packed  

Weight

  • Basis Weight
    65 g/m²  

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.