Qualitative & Technical Papers, Smooth/ Grade 4 b
This paper grade is generally used for analytical and technical purposes.
- Price (USD):
- $183.00
- Item No.:
- FT-2-309-203203
- Availability:
- pcs
- Pieces
- 1,000
Added to Shopping Cart
Choose your Smooth Filter Papers for Qualitative & Technical Analyses
This paper grade is generally used for analytical and technical purposes.
Applications
-
ApplicationClarification
-
Application Area
-
Analytical sample preparation
- Particle analysis
-
Analytical sample preparation
Dimensions
-
Dimensions203 × 203 mm
-
Filter DiameterN/A
General Specifications
-
Filter FormatSheets
-
Filter Paper/Membrane ColorWhite
-
Filtration Time22 s
-
Grade4 b
-
SpecificationsMedium fast filtering
-
Thickness0.15 mm
Materials of Construction
-
Filter MaterialCotton Linters and Refined Pulp (> 95 % alpha-cellulose)
-
Membrane MaterialN/A
Physicochemical Information
-
Pore SizeN/A
-
Retention Rate8–12 µm
-
Wet Bursting Strength≥ 30 kPa
Product Information
-
Filter TypeQualitative Filter Papers
-
Pack Size1000
-
PackagingNon-sterile, bulk packed
Weight
-
Basis Weight75 g/m²
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.