Choose your Smooth Filter Papers for Qualitative & Technical Analyses
This paper grade is generally used for analytical and technical purposes.
Applications
-
ApplicationClarification
-
Application Area
-
Analytical sample preparation
- Particle analysis
-
Analytical sample preparation
Dimensions
-
DimensionsN/A
-
Filter Diameter⌀ 30 mm
General Specifications
-
Filter FormatDiscs
-
Filter Paper/Membrane ColorBlack
-
Filtration Time45 s
-
Grade918
-
SpecificationsMedium fast to slow filtering
-
Thickness0.17 mm
Materials of Construction
-
Filter MaterialCotton Linters and Refined Pulp (> 95 % alpha-cellulose)
-
Materials of ConstructionRefined pulp
-
Membrane MaterialN/A
Physicochemical Information
-
Pore SizeN/A
-
Retention Rate6–10 µm
-
Wet Bursting Strengthn.a.
Product Information
-
Filter TypeQualitative Filter Papers
-
Pack Size1000
-
PackagingNon-sterile, bulk packed
Weight
-
Basis Weight85 g/m²
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.