Qualitative & Technical Papers, Smooth/ Grade C 140
This paper grade is generally used for analytical and technical purposes.
- Price (USD):
- $362.00
- Item No.:
- FT-2-356-445572
- Availability:
- pcs
Choose your Smooth Filter Papers for Qualitative & Technical Analyses
This paper grade is generally used for analytical and technical purposes.
Applications
-
ApplicationClarification
-
Application Area
-
Analytical sample preparation
- Particle analysis
-
Analytical sample preparation
Dimensions
-
Dimensions445 × 572 mm
-
Filter DiameterN/A
General Specifications
-
Filter FormatSheets
-
Filter Paper/Membrane ColorWhite
-
Filtration Time20 s
-
GradeC 140
-
SpecificationsMedium fast filtering
-
Thickness0.3 mm
Materials of Construction
-
Filter MaterialCotton Linters and Refined Pulp (> 95 % alpha-cellulose)
-
Materials of ConstructionCotton linters and refined pulp (> 95 % alpha-cellulose)
-
Membrane MaterialN/A
Physicochemical Information
-
Pore SizeN/A
-
Retention Rate7–11 µm
-
Wet Bursting Strength> 50 kPa
Product Information
-
Filter TypeQualitative Filter Papers
-
Pack Size100
-
PackagingNon-sterile, bulk packed
Weight
-
Basis Weight140 g/m²
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.