Quartz Microfiber Filters / Grade T293

Quartz microfibre filters are especially suited for emission monitoring at temperatures of up to 900 °C and wherever filters of the highest purity are needed. They filters are free of glass fibres and binding agents.

Price (USD):
$135.00
Item No.: 
FT-3-1109-050
Availability: 
Pieces
50

*Custom/bulk order quotes are provided within 24 hours of request.

Quartz microfibre filters are especially suited for emission monitoring at temperatures of up to 900 °C and wherever filters of the highest purity are needed. They filters are free of glass fibres and binding agents.

Applications

  • Application
    Air/Gas Filtration
  • Application Area
    • Analytical sample preparation
    • Particle analysis

Dimensions

  • Dimensions
    N/A
  • Filter Diameter
    ⌀ 50 mm

General Specifications

  • Filter Format
    Discs
  • Filter Paper/Membrane Color
    White
  • Grade
    T 293
  • Membrane Color | Grid Color
    white (w/o grid)
  • Pre-heated
    No
  • Thickness
    0.43 mm

Materials of Construction

  • Filter Material
    Quartz Microfibers
  • Membrane Material
    N/A

Physicochemical Information

  • Penetration DOP 0.3 µm
    < 0.002%
  • Pore Size
    N/A
  • Retention Rate
    N/A
  • Thermal Stability
    Up to 900 °C
  • Wettability
    Hydrophilic

Product Information

  • Filter Type
    Quartz Microfiber Filters
  • Pack Size
    50
  • Packaging
    Non-sterile, bulk packed

Weight

  • Basis Weight
    85 g/m²

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´