Removable Filter Housing Heater | 3-round | 10"
Sartorius Stedim removable housing heaters are used in onjunction with sterile vent and process filter housings and are ideally suited for processes such as:
- Bioprocessing and Pharmaceutical Process Fluids
- Fermentation
- Product Recovery
- Water for Injection
- Filtration and Purification Processes
- Skidded Systems
- Tanks and Vessels
- Item No.:
- 7ZE---0035
- Piece
- 1
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Removable Filter Housing Heaters
Sartorius Stedim housing heaters are a cost-effective and low maintenance solution for biopharmaceutical processes requiring superior thermal control. The housing heaters prevent vapor condensation in sterile vent and process filters and piping systems and help maintain preferred material viscosities. The housing heaters offer tight temperature control and advanced functionality, while complying with strict safety regulations. The ELTC-14 control unit is a stand alone solution, which features a user friendly digital display and a high | low temperature alarm relay. It is CE tested and marked for both electrical and thermal safety.
Please note: The removable heater can only be used at filter housing bells without handles.
Connections (Physical)
-
Closure SystemVelcro®
Dimensions
-
Cartridge Height10"
Materials of Construction
-
Housing MaterialGlass fabric (PTFE coated)
Operating Conditions
-
Maximum Allowable Working Temperature100 °C (212 °F)
Product Information
-
Filter Housing Type3-round housing
-
Heater TypeRemovable Heater