Replacement kit for 16612|16615

Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.
Price (USD)
$175.00
Article number: 
6986017
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Replacement kit for 16612|16615
Replacement kit for 16612|16615
Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.
Price (USD):
$175.00
Item No.:
6986017
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

Replacement kit for 16612|16615

Set of two neoprene membranes, four valve springs andtwo neoprene head seals for 16612/16615

Dimensions

  • Depth
    250 mm

Operating Conditions

  • Maximum Vacuum
    13 mbar (10 torr)

Power Requirements

  • Input Wattage
    120 Watts

Product Water Specifications: Type 1 Ultrapure Water

  • Water Dispensing Flow Rate (Type 1)
    26 L/min

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.