Resolute® BioSMB 350 for CE
Single-use multi-column chromatography solution for use in good manufacturing practice (GMP) production suites where CE certification is required. The system is designed for applications where bioreactor batches exceed 1,000 L.
- Highly efficient resin utilization
- 3 to 5-fold increase in productivity
- Easy-to-install flow kits (less than 30 minutes)
- Item No.:
- BIOSMB-PRO-350-CE
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Resolute® BioSMB Platform
The Resolute® BioSMB 350 system is a multi-column chromatography solution for biopharmaceutical purification applications at clinical and commercial manufacturing scales. This single-use, integrated system is specifically designed to allow users to drive efficiency and cost savings into their chromatography operations without impacting purification performance or product quality.
Applications
-
Application
-
mAB Production
-
Antibody Purification
-
Polishing
-
Capture
-
Affinity
- Large Molecules
-
mAB Production
-
Application Area
-
Clinical manufacturing
- Commercial manufacturing
-
Clinical manufacturing
Compliance Information
-
GMP ComplianceYes
-
IP RatingIP54 for control tower
Dimensions
-
Dimensions WxDxH2.7×1.4×2.2 m
General Specifications
-
Temperature Range4 – 40 °C
Operating Conditions
-
Maximum Operating Pressure4 bar
Power Requirements
-
Line Voltage400 VAC 50 | 60 Hz
-
Power Requirements32A – 15kW
Product Information
-
BrandResolute®
Volume
-
Volume30 – 350 L/h