Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.

Resolute ® BioSMB 80 Flowkits with TC connections and with BioPAT flow sensors

Resolute® BioSMB 80|350 chromatography systems are designed to purify biologics from process development to commercial manufacturing scale.

  • Resolute® BioSMB 80 flowkits are composed of aseptic connectors for buffers, outlets and columns
  • Resolute® BioSMB 350 flowkits are composed of Tri-Clamp connectors for buffers, outlets and columns
Article number: 
BIOSMB-PF-TC-BPF
*Custom/bulk order quotes are provided within 72 hours of request.
Resolute ® BioSMB 80 Flowkits with TC connections and with BioPAT flow sensors

Resolute® BioSMB 80|350 chromatography systems are designed to purify biologics from process development to commercial manufacturing scale.

  • Resolute® BioSMB 80 flowkits are composed of aseptic connectors for buffers, outlets and columns
  • Resolute® BioSMB 350 flowkits are composed of Tri-Clamp connectors for buffers, outlets and columns
Item No.:
BIOSMB-PF-TC-BPF

Overview

Specifications

The Resolute® BioSMB 80/350 systems are multi-column chromatography solution for biopharmaceutical purification applications at clinical and commercial manufacturing scales. These single-use, integrated systems are specifically designed to allow users to drive efficiency and cost savings into their chromatography operations without impacting purification performance or product quality :

  • Highly efficient resin utilization
  • 3 to 5-fold increase in productivity
  • Easy-to-install flow kits (less than 30 minutes)

The Resolute® BioSMB 80 system comprises one single flow kit, designed to reduce risk of bioburden contamination by offering a completely closed flow path with Kleenpak® Presto aseptic connectors.

The Resolute® BioSMB 350 system compromises of four separate flow kits; inlet flow kit, valve cassette flow kit, column flow kit and outlet flow kit. These can be purchased individually.

Product Information

  • Brand
    Resolute®