Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.

Resolute® ManuPak Variable 300 mm ID, 20 µm Polyethylene

Resolute® ManuPak column with 300 mm internal diameter is configured with 20 µm Polyethylene sinter.

  • Economic solution with proven pack-in-place technology
  • Provides configurable options to fulfill individual process requirements
  • Designed to minimize packing events and buffer usage
Item No.: 
M-V0301040AP20
Availability: 
*Custom/bulk order quotes are provided within 72 hours of request.

Resolute® ManuPak columns provide a cost-effective solution for packed bed column purification with proven flow path design and configurable options to fulfill the common needs of clinical and commercial-scale manufacturing.

  • Process-packed columns for downstream purification
  • High-resolution flow path provides optimum efficiency, capacity, and peak symmetry
  • Manually operated nozzle valves
  • Direct scalability to the Resolute® AutoPak column product line

Applications

  • Application
    • Purification
    • Vaccine
    • Blood and Plasma
    • Protein Based Therapeutics
    • mAb Purification
  • Application Area
    • Clinical manufacturing
    • Commercial manufacturing

Compliance Information

  • GMP Compliance
    Yes
  • Regulatory Requirements
    FDA/USP

Components

  • Bed Support Type
    Polyethylene (PE)

Dimensions

  • Bed Height
    100 – 400 mm
  • Column Diameter
    300 mm
  • Dimensions
    825 × 825 mm (Length × Width)

General Specifications

  • Temperature Range
    2 - 30 °C

Operating Conditions

  • Maximum Operating Pressure
    4.2 bar

Physicochemical Information

  • Pore Size
    20 µm

Product Information

  • Brand
    Resolute®

Volume

  • Volume
    7.1 – 28.3 L
´