Choose your Resolute® RCC MU
The Resolute® RCC MU is designed to achieve optimum purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins, the system provides a tailored design and configuration for the implementation of membrane chromatography based on Rapid Cycling Chromatography (RCC).
Compared to traditional and multi-column chromatography in mAbs bioprocessing, RCC offers extremely high productivity and enables a consistent performance together with Sartobind® membrane chromatography products. This optimized skid addresses the challenges of running many cycles in a short time – with fast flow rates, rapid buffer changes, data handling and real time analytics powered by Umetrics® and supported by full-spectrum pre-post UV.
Applications
-
Application
-
Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
- Capture
-
Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
Compliance Information
-
IP RatingIP55 (Main Electrical Cabinet);IP66 (Field Mounted Electrical parts)
Dimensions
-
Dimensions WxDxH700 × 1000 × 1830 mm
General Specifications
-
Temperature Range10 – 25°C
Operating Conditions
-
Maximum Operating Pressure5 bar max.
Power Requirements
-
Line VoltageAC
-
Power Requirements230V | 50 Hz | 2 kW
Product Information
-
BrandResolute®
-
What you receiveConfiguration Capture CE: European Version Feed line: 4 inlets - 1 Air Sensor - 1 pump A - 1 Flowmeter - 1 Pressure Post Pump A - 1 Pressure Post Pre-Filter - 1 pH/Cd Pre membrane- 1 Air Sensor Pre membrane - 1 UV Pre membrane-1 membrane w/ bypass - 1 pH/Cd post membrane - 1 pressure Post membrane - 1 UV post membrane - 4 fractions Buffer line: 6 inlets - 1- Air Sensor - 1 pump B (Gradient/ILD) - 1 Flowmeter - 1 pressure Post Pump B 1 SCE Display
Volumes
-
Capacity5 to 150 L/h (83 to 2500 mL/min)
-
Hold-up Volume< 200 mL (without bubble trap)