Resolute® RCC MU; Flow Through CE

The Resolute® RCC MU is a liquid chromatography system intended for small scale production and process development in purification of Biomolecules.

Item No.: 
MCSCEB4NNAK
Piece
1

*Custom/bulk order quotes are provided within 72 hours of request.

The Resolute® RCC MU is designed to achieve optimum purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins, the system provides a tailored design and configuration for the implementation of membrane chromatography based on Rapid Cycling Chromatography (RCC).

Compared to traditional and multi-column chromatography in mAbs bioprocessing, RCC offers extremely high productivity and enables a consistent performance together with Sartobind® membrane chromatography products. This optimized skid addresses the challenges of running many cycles in a short time – with fast flow rates, rapid buffer changes, data handling and real time analytics powered by Umetrics® and supported by full-spectrum pre-post UV.

Applications

  • Application
    • Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
    • Polishing

Compliance Information

  • IP Rating
    • IP55 for main electrical cabinet
    • IP66 for field mounted electrical parts

Dimensions

  • Dimensions WxDxH
    700 × 1000 × 1830 mm

General Specifications

  • Temperature Range
    10 – 25°C

Operating Conditions

  • Maximum Operating Pressure
    5 bar max.

Power Requirements

  • Line Voltage
    AC
  • Power Requirements
    230V | 50 Hz | 2 kW

Product Information

  • Brand
    Resolute®
  • What you receive
    Configuration Flow through CE: European Version Feed line: 4 inlets - 1 air Sensor - 1 pump - 1 Flowmeter- 1 Pressure Post Pump - 1 Pre-filter w/ bypass - 1 Pressure Post Pre-Filter- 1 Air Sensor Pre membrane - 1 UV Pre membrane-1 membrane w/ bypass- 1 pH/Cd post membrane - 1 pressure Post membrane - 1 UV post membrane - 4 fractions 1 SCE Display

Volume

  • Capacity
    5 to 150 L/h (83 to 2500 mL/min)
  • Hold-up Volume
    < 200 mL (without bubble trap)