- Shop
- Buffers & WFI
- Buffers
- Returnable Palletank® Service for Custom buffers
Returnable Palletank® Service for Custom buffers
The returnable Palletank® service for custom buffers provides a sustainable and scalable solution for outsourcing large-volume buffers.
- Article number:
- CFB5FCUSPLT
The returnable Palletank® service for custom buffers provides a sustainable and scalable solution for outsourcing large-volume buffers.
Overview
Specifications
Choose your Custom Buffer Formulation For Flexsafe® bag
Sustainable Outsourcing for Biomanufacturing
Sartorius provides biopharmaceutical manufacturers with a sustainable, secure, and scalable buffer supply through the Returnable Palletank® Service. This service reduces the operational burden of in-house preparation and de-risks large-volume custom buffer supply while improving manufacturing flexibility, supply security, and ease of use. To ensure maximum security and product integrity, the custom buffers are aseptically filled into Flexsafe® 3D bags, which are specifically engineered to integrate perfectly with Palletank® containers.
Key Benefits
•Sustainability: Utilizing the Returnable Palletank® Service reduces the carbon footprint by up to 85% when compared to utilizing traditional single-use blue drums.
•Production Flexibility: Outsourcing ready-to-use buffer production allows facilities to dynamically adapt to shifting manufacturing demands.
•Space Optimization: Palletank® containers are designed to be stackable when in use and fully collapsible when empty, significantly reducing the required facility footprint.
•Regulatory Compliance: The combined system of Flexsafe® 3D bags and Palletank® containers is fully compliant with ASTM D4169 shipping standards for secure transport.
•Ease of Use: To simplify handling and fluid transfer on the production floor, Palletank® containers feature integrated wheels and a bottom drain mechanism.
Footprint and Storage Efficiency
By transitioning from traditional single-use drums to reusable Palletank® containers, facilities significantly reduce secondary packaging waste.
- Footprint: When full, Palletank® containers are fully stackable, saving up to 50% of the floor space required for standard cylindrical drums.
- Storage Efficiency: When empty, the Palletank® containers can be completely collapsed to minimize storage footprint.
Carbon Footprint Reduction
A dedicated carbon footprint assessment demonstrated that replacing plastic single-use blue drums with reusable plastic Palletank® containers reduces the carbon footprint of secondary packaging by up to 85%.
- Study Comparison: Plastic single-use blue drums versus reusable stainless steel and plastic Palletank® containers.
- Volume and Duration: Based on the delivery of 5,000 liters of custom buffer per month over a five-year period.
- Assessment Scope: Cradle-to-grave system boundaries.
- Geography: Modeled using Sartorius plant and customer facility locations in Germany.