Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.

Rubber vacuum hose (1 m)

Thick-walled rubber hose for connecting filtration devices with system components such as vacuum pumps, etc.
Price (USD)
$20.80
Article number: 
16623
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Rubber vacuum hose (1 m)
Rubber vacuum hose (1 m)
Thick-walled rubber hose for connecting filtration devices with system components such as vacuum pumps, etc.
Price (USD):
$20.80
Item No.:
16623
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

Thick-walled rubber hose for connecting filtration devices with system components such as vacuum pumps, etc. Can be used for hose olives from DN 6 to DN 10. When ordering, please specify the required length in meters.

Applications

  • Application
    Microbial Enumeration
  • Application Area
    Water analysis
  • Industry
    Food & Beverage
  • Market
    Environmental/Water Testing

Compliance Information

  • Electrical / Battery item
    No

Connections (Physical)

  • Connector(s)
    For hose barb from DN 6 to DN 10

Dimensions

  • Length
    1 m

Materials of Construction

  • Materials of Construction
    No

Product Information

  • Brand
    Microsart®
  • Pack Size
    1
  • Packaging
    1m

Weight

  • Total Weight
    0,020 kg

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.