Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Efficient purification of lentiviral vectors with high recovery rates and reduced contamination risks. Ideal for biopharmaceutical applications, offering scalability and flexibility.

  • High recovery rates
  • Scalable formats
  • Reduced contamination risks
  • Aseptic handling
See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
Sartobind Convec® D
Sartobind Convec® D

Efficient purification of lentiviral vectors with high recovery rates and reduced contamination risks. Ideal for biopharmaceutical applications, offering scalability and flexibility.

  • High recovery rates
  • Scalable formats
  • Reduced contamination risks
  • Aseptic handling
Item No.:
M_Sartobind_Convec_D

Overview

Specifications

Choose your product

Products (16)

  • Couldn’t find the product you need?

Results per page: | |

The Sartobind® Convec D family offers advanced membrane chromatography solutions for lentiviral vector purification. With formats ranging from small to production scale, it ensures high recovery rates and reduced contamination risks, making it ideal for various biopharmaceutical applications. Constructed with advanced materials, it provides flexibility and efficiency in bioprocessing.

Main Formats:

  • Nano and Mini Formats: Perfect for research and pilot-scale applications.
  • 150 mL and 400 mL Formats: Bridge the gap between pilot and full-scale production.
  • 800 mL and 1.2 L Formats: Maximum capacity for large-scale manufacturing.


Applications:

  • Gene Therapeutics Manufacturing: Efficient purification across all scales.
  • Extracellular Vesicle Purification: Ideal for research, development, and manufacturing.


Materials Used:

  • Stabilized reinforced cellulose membranes
  • Optimized ligand chemistry
  • Polypropylene capsule components
  • Gamma-irradiatable format


Advantages:

  • High recovery rates (~60%)
  • Linear scalable formats
  • Elution under mild conditions
  • Reduced contamination risks
  • Aseptic handling
  • Plug-and-play design

Applications

  • Application
    Capture

Dimensions

  • Bed Height
    8 mm

Features

  • Reusable
    Yes

Materials of Construction

  • Housing Material
    Polypropylene (PP)
  • Materials of Construction
    • Polypropylene
    • Polyester
  • Membrane Material
    Stabilized reinforced cellulose

Operating Conditions

  • Maximum Operating Pressure
    0.4 MPa
  • pH Stability
    pH 3 – 14 (short term), pH 4 – 13 (long term)

Physicochemical Information

  • Chemical Compatibility
    Stable in common chromatography buffers, unstable to peroxide and other oxidizing or reactive reagents
  • Ligand
    Diethylamine
  • Ligand Density
    6 – 12 µmol/mL
  • Pore Size
    1.1 µm

Product Information

  • Brand
    Sartobind® Convec D
  • Membrane Type
    Weak anion exchanger
  • Type
    Membrane adsorber