Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.
- Shop
- Normal Flow Filtration
- Particle Reduction/Removal
- Sartoclean® CA | 0.65 µm | Maxicaps® (Production | Large Scale)
Sartoclean® CA | Maxicaps® | 0.65µm | 10"
Tailored for large-scale production, Maxicaps® provide high throughput and particle retention, reducing filter replacements and supporting stable, economical filtration processes for plasma fractions and vaccines.
Filter Size
Type
Connector(s)
- Price (USD)
- $528.00
- Item No.:
- 5627305G1--FF
- Piece
- 1
Sartoclean® CA | Maxicaps® | 0.65µm | 10"
Tailored for large-scale production, Maxicaps® provide high throughput and particle retention, reducing filter replacements and supporting stable, economical filtration processes for plasma fractions and vaccines.
Price (USD):
$528.00
Overview
Specifications
Choose your Sartoclean®
Sartoclean® CA Prefiltration Filters
Sartoclean® CA filter elements provide efficient prefiltration for biopharmaceutical liquids, combining particle removal with bioburden reduction. The double-layer cellulose acetate membrane supports high product recovery and economical, stable processing across scales.
Key Features
- Double-Layer Construction: Two cellulose acetate layers increase dirt holding capacity and throughput, reducing changeouts and helping maintain stable flow over longer cycles.
- Low Adsorption Membrane: Cellulose acetate shows very low non-specific binding, which helps maximize protein yield and preservative recovery in sensitive formulations.
- Robust At High Differential Pressure: Mechanical and thermal resistance support operation up to 5 bar differential pressure, sustaining performance in demanding unit operations.
- Scalable Portfolio: Various formats with multiple pore sizes enable precise sizing from development to commercial manufacturing.
- Regulatory Compliance: Manufactured to meet non-pyrogenic and non-fiber releasing requirements and supported by comprehensive documentation for qualification.
Applications
- Plasma fractions
- Vaccines
- Purified protein solutions
- mAb
- Diagnostics
- Purified protein solutions
- Biological fluids
- Solutions containing preservatives
Benefits
- High Product Recovery: Very low non-specific adsorption limits product loss, supporting yield for plasma proteins, vaccine antigens, and purified protein solutions.
- Fewer Filter Changeouts: High throughput and strong particle loading capacity reduce filter replacements, helping shorten process time and labor.
- Stable, Predictable Flow: Consistent clarification improves upstream stability and supports downstream steps by reducing turbidity and particulate burden.
- PFAS: Made without intentionally using PFAS compounds.
- Economic Filtration: Efficient prefiltration lowers overall filter consumption and helps optimize cost per batch while maintaining process performance.
- Easy Scale-Up: Common materials and formats across the range simplify technology transfer from process development to production with predictable results.
Applications
-
Application
-
Vaccine Production
- Blood and Plasma
-
Vaccine Production
-
IndustryPharma / Biotech
-
Modality
-
Harvest | Cell Removal
-
Downstream Intermediates
- Form & Fill
-
Harvest | Cell Removal
-
ScaleProduction | Large Scale
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Connections (Physical)
-
Connector Inlet3/4" Tri-clamp 25 mm
-
Connector Outlet3/4" Tri-clamp 25 mm
-
Connector(s)Inlet: ¾" Sanitary | Outlet: ¾" Sanitary
Dimensions
-
Filter Size10"(0.6 m² / 6.5 ft²)
-
Filtration Area0.6 m² / 6.5 ft²
-
Outer Diameter137 mm (110 mm without Connection / Valves)
General Specifications
-
Capsule/Cartridge FormatMaxicaps®
-
Filter FormatCapsules
-
Maximum Allowable Back Pressure2 bar (29 psi) at 20°C
-
Vent ValveStandard
Materials of Construction
-
Filter MaterialCellulose Acetate (CA)
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialCellulose Acetate (CA)
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure20 °C: 5 bar, 50 °C: 3 bar
Physicochemical Information
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Pore Size Final-filter0.65 µm
-
Pore Size Pre-filter0.8 µm
Product Information
-
BrandSartoclean® CA
-
Pack Size1
-
TypeInline (Autoclavable)
Sterility/Purity
-
Delivery ConditionSterile - Autoclaved
-
Sterilization MethodAutoclavable
Usage Protocols
-
Sterilization ProceduresAutoclaving: at 134°C, 30 min, 2 bar