Dear customer, on February 21 from 14:00 UTC+1 to 21:00 UTC+1, scheduled maintenance will take place in our online shop. For this reason, functional limitations may occur during the specified period.
- Shop
- Normal Flow Filtration
- Depth Filtration
- Sartoclear® Discs (pack of 24)
Sartoclear® Discs (pack of 24)
Key features of Sartoclear® Discs
- 5-layer synthetic non-woven filters optimized for clarification of cell culture, no centrifugation required
- Clarify > 15mL mammalian cell culture
- Flat profile disc-like design for automatic filter loading
- 0.2 µm final membrane to pre-filter before purification
- Item No.:
- 29DF020-DIA----2
Key features of Sartoclear® Discs
- 5-layer synthetic non-woven filters optimized for clarification of cell culture, no centrifugation required
- Clarify > 15mL mammalian cell culture
- Flat profile disc-like design for automatic filter loading
- 0.2 µm final membrane to pre-filter before purification
Overview
Specifications
Choose your Sartoclear® Depth Filter Cell Clarification and Contaminant Removal Technologies
About the Filter
The Sartoclear® Discs (pack of 24) are single-use multi-layer depth filter for optimum clarification (i.e. no centrifugation needed).
The filter is sized for 5-15 mL input culture and provides > 90% product recovery.
The Sartoclear® Discs are suited for use in StreamLink® CC 15.
About the StreamLink® CC 15 System
StreamLink® CC 15 a fully automated, benchtop, high throughput system designed for rapid, walkaway sample preparation in Cell Line Development.
High throughput: StreamLink® CC 15 can process 24 samples in 2-4 hours.
All-in-one system: Controlled and simplified, reproducible streamlined clarification and purification process in one step.
Automation: Automated walk-away process with integrated error recoveries to save time and reduced FTE (Full Time Equivalent).
Applications
-
Application
-
Cell Line Development
-
Clarification
- Purification
-
Cell Line Development
-
IndustryPharma / Biotech
Dimensions
-
Filtration Area0.2 µm
General Specifications
-
Filter FormatDiscs
Materials of Construction
-
Filter MaterialCellulose and Diatomaceous Earth
Product Information
-
BrandSartoclear®
-
Pack Size24 pieces