- Shop
- Normal Flow Filtration
- Depth Filtration
- Sartoclear® | Midscale Cassette (Scale up | Small Scale)
Sartoclear® Midscale Cassette, DL20: 0.8 | 0.4 µm
Sartoclear® Midscale Filter Cassettes are single-use, self-containing devices developed for clarification, small scale, pilot, and high throughput depth filtration with volumes between 5 and 10 liters.
- Price (USD)
- $524.00
- Item No.:
- 29XDL20-FCFFF
- Piece
- 1
Sartoclear® Midscale Filter Cassettes are single-use, self-containing devices developed for clarification, small scale, pilot, and high throughput depth filtration with volumes between 5 and 10 liters.
Overview
Specifications
Choose your Sartoclear® Depth Filter Cell Clarification and Contaminant Removal Technologies
The Sartoclear® Midscale Cassette is engineered from a trusted blend of cellulose and diatomaceous earth, providing a depth filter medium that has proven its effectiveness over time. Tailored for small scale and pilot processes, this cassette format embodies the efficiency of normal flow filtration with the precision needed for modern bioprocessing applications.
Key Features:
- Reliable Clarification: Depend on the Sartoclear® Midscale Cassette for effective biomass separation, utilizing the well-regarded method of normal flow depth filtration for proven success.
- Ideal for Small Scale and Pilot Processes: The cassette's design is specifically suited for processing volumes of 5 - 10 L, making it a self-contained solution for small scale and pilot applications, and enabling rapid and precise sample processing to boost lab productivity.
- Quality Filtration Medium: The combination of cellulose and diatomaceous earth in the filter medium ensures a depth filter that consistently captures particulates, resulting in a clear filtrate.
- User-Friendly Design: The cassette format is crafted for convenience and efficiency, simplifying the setup process and accommodating the transition from small-scale experiments to larger operations in a self-contained format.
- Scalable Results: The Sartoclear® Midscale Cassette is designed to provide scalable results, facilitating a smooth progression from small-scale and pilot processes to larger-scale production, ensuring a reliable pathway for process scaling.
Applications:
- Mammalian cell culture harvests
- Microbial lysates
- Removal of precipitates from serum and plasma
- Particle and colloid removal from process intermediates
- Media filtration
- Viral vectors (Adeno-associated virus)
Double Layer Grades:
- DL90 (First Layer: 15 µm, Second Layer: 2 µm): For primary (coarse) clarification.
- DL75 (First Layer: 10 µm, Second Layer: 2 µm): For primary clarification, and in AAV clarification, it can serve as a single-stage solution followed by a sterile filter.
- DL60 (First Layer: 8 µm, Second Layer: 0.8 µm): For primary or secondary clarification, and in some cases, as a single-stage clarification solution followed by a sterile filter (e.g., AAV clarification).
- DL20 (First Layer: 0.8 µm, Second Layer: 0.4 µm): For secondary clarification post-depth filtration, -centrifuge or -perfusion.
- DL10 (First Layer: 0.8 µm, Second Layer: 0.1 µm): For secondary clarification post-depth filtration, -centrifuge or -perfusion.
Choose the Sartoclear® Midscale Cassette as your filtration solution to combine the reliability of proven techniques with the adaptability required for small-scale and pilot process development. It represents the perfect balance between reliable results and convenient scalability.
Applications
-
ApplicationClarification
-
IndustryPharma / Biotech
-
ModalityHarvest | Cell Removal
-
Scale
-
Product Development | Scale Up Filters
- Production | Small Scale
-
Product Development | Scale Up Filters
Compliance Information
-
Bacterial Endotoxins< 0.125 EU/mL as determined by the LAL test
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
Connections (Physical)
-
Connector Inlet3/4" Tri-clamp 25 mm
-
Connector Outlet3/4" Tri-clamp 25 mm
Dimensions
-
Dimensions WxDxH250 x 144 x 182 mm
-
Filtration Area0.08 m²
General Specifications
-
Capsule/Cartridge FormatCassette
-
Filter FormatCassettes
-
Filtration LayerDouble layer
Materials of Construction
-
Filter MaterialCellulose and Diatomaceous Earth
Physicochemical Information
-
Retention RateDL20: 0.8 µm | 0.4 µm
Product Information
-
BrandSartoclear®
-
Pack Size1 Piece per Package
Usage Protocols
-
Sterilization ProceduresNon-sterilizable