Sartocon® Slice and Sartocube® Self Contained Unit PES 30 kDa

The Polyethersulfone membrane is a stable polymer that features a broad pH and temperature range. Therefore, it meets the application requirements of biotechnological and pharmaceutical industries and has been optimized for these application areas.

  • Self-Contained Unit (SCU): Pre-flushed, sterile and ready to use
  • Cut-Off: 30 kDa
  • Membrane Material: PES
  • Channel Design: ECO
  • Connectors: AseptiQuik®

Item No.: 
SFM-AQ-1465901

*Custom/bulk order quotes are provided within 72 hours of request.

Sartocon® Slice and Sartocube® Self-Contained Unit (SCU)

Applications

  • Industry
    Pharma / Biotech  

Compliance Information

  • Bacterial Endotoxins
    < 0.18 EU/mL as determined by the LAL test  
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).  
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".  

Dimensions

  • Channel Height
    ECO  
  • Filtration Area
    0.14 m²  
  • Flow Channel Geometry
    Protein conc. >20% /or viscosity above.3cp  

General Specifications

  • Cassette Format
    • Sartocon® SCU  
    • Slice Cassettes  
  • Filter Class
    Ultrafilter  
  • Filter Configuration
    Slice ECO Cassette  
  • Filter Format
    Cassettes  

Materials of Construction

  • Integral Frame
    Polypropylene (PP)  
  • Membrane Material
    Polyethersulfone (PES)  
  • Sealing Compound
    Silicone Grey  
  • Spacer
    Polypropylene (PP)  

Operating Conditions

  • Maximum Inlet Pressure
    4 bar  
  • pH Stability
    pH 1 - 14  

Physicochemical Information

  • MWCO
    30 kDa  
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.  

Product Information

  • Brand
    Sartocon®