Sartofluor® GA Cartridge 0.2 µm 5"
Choose your Sartofluor®
Product Information
Sartofluor® is especially suited to demanding venting applications with high volume gas streams, extreme humidity, and stringent Steam In Place regimes. The hydrophobic PTFE membranes used in Sartofluor® filters offer reliability, process security, and a long service life.
Introduction
The Sartofluor® family of filters has been on the market for over three decades and has improved over time in response to changing customer needs. Today, experience and filtration expertise are combined in our best sterile venting device ever. Sartofluor® contains PTFE membrane making it the most hydrophobic vent filter available. The inherent hydrophobicity of the PTFE membrane is unaffected by repeated autoclaving or steaming and guarantees sterile filtration of both dry and moist gases. Sartofluor® filters show superior air flow rates throughout all sizes and formats.
Applications
- Bioreactors (inlet | outlet)
- Storage tank venting
- Filling equipment venting
- Freeze dryer
- Autoclave venting
Benefits
The Most Reliable Sterile Venting Device
The 0.2 μm single-layer hydrophobic PTFE membrane offers superior moisture repellence and exceptional gas flow rates at low differential pressures.
All components were developed and are produced under the full control of Sartorius.
In addition, the following critical requirements are met:
- Retention of ≥ 10⁷ Brev. diminuta/cm² in aerosol and liquid
- Retention of ≥ 10⁷ Bacteriophage MS2/cm² in aerosol
- Retention of particles sizes 0.005 μm | 0.3 μm
- Bi-directional sterility proven by worst case liquid Bacterial Challenge Test in forward and reverse direction
- 100% integrity tested prior to release
- Clear labelling with Lot. number and individual unit number. All information laser marked on each filter housing.
Regulatory Compliance
- Each individual element is tested for integrity by Bubble Point and Diffusion test
- Fully validated as sterilizing grade filters according to current ASTM F-838 guidelines
- Designed, developed and manufactured in accordance with an ISO 9001 certified Quality Management System
- USP Plastic Class VI Test
- Non-fiber releasing: This product was manufactured with a membrane which meets the criteria for a “non-fiber releasing” filter as defined in 21 CFR 210.3 (b) (6) and 211.72.
- Oxidizable Substances: The filtrate of these filter elements shows a negative reaction when tested according to the current USP
Accessories Information
-
Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
Applications
-
ApplicationAir/Gas Filtration
-
Application Area
-
Bioreactors (Inlet | Outlet)
-
Storage tank venting
-
Filling equipment venting
- Freeze dryer autoclave venting
-
Bioreactors (Inlet | Outlet)
-
IndustryPharma / Biotech
Biological Information
-
Bacterial RetentionQuantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biocompatibility (USP Class VI)USP<88>
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Dimensions
-
Filter Size5"(0.375 m² / 4.05 ft²)
-
Filtration Area0.375 m²
-
Outer Diameter71 mm
General Specifications
-
Capsule/Cartridge FormatCartridges
-
Maximum Allowable Back Pressure
-
Cartridges GA | Mini Cartridges | Junior at 3 bar | 43.5 psi at 20 °C
- Cartridges LG | Maxicaps® | Midicaps® | Capsules at 2 bar | 29 psi at 20 °C
-
Cartridges GA | Mini Cartridges | Junior at 3 bar | 43.5 psi at 20 °C
-
Maximum Diffusion6 mL/min at 0.7 bar
-
Minimum Required Bubble Point1.0 bar | 14.5 psi
Materials of Construction
-
Filter MaterialPolytetrafluorethylene (PTFE)
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealEPDM
-
Membrane MaterialPolytetrafluorethylene (PTFE)
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure20 °C: 5 bar, 80 °C: 2 bar
Physicochemical Information
-
Gamma StableNo
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Pore Size0.2 µm
Product Information
-
BrandSartofluor®
-
Filter TypeMembrane Filters
-
Pack Size1
Sterility/Purity
-
Delivery ConditionNon sterile - Autoclavable | Steamable
-
Sterilization MethodAutoclavable & In-Line Steam Sterilizable
-
Sterilizing GradeYes
Usage Protocols
-
Sterilization Procedures
-
Cartridges (GA & LG) | Mini Cartridges | Junior: Autoclaving at 134 °C, 2 bar | 29 psi, 30 min, sterilization cycles: min. 25 or In-Line Steam Sterilization at 134 °C, 20 min. at max differential pressure of 0.5 bar | 7.25 psi, sterilization cycles: max. 150, min. 25 (Mini Cartridges)
- Maxicaps® | Midicaps® | Capsules: Autoclaving at 134 °C, 2 bar | 29 psi, 30 min, sterilization cycles: min. 25 (Maxicaps® | Midicaps®), min. 5 (Capsules)
-
Cartridges (GA & LG) | Mini Cartridges | Junior: Autoclaving at 134 °C, 2 bar | 29 psi, 30 min, sterilization cycles: min. 25 or In-Line Steam Sterilization at 134 °C, 20 min. at max differential pressure of 0.5 bar | 7.25 psi, sterilization cycles: max. 150, min. 25 (Mini Cartridges)
The Sartocheck® 5 Filter Tester is an automatic filter integrity tester designed to cover the complete range of integrity testing from small syringe filters up to large multiround housings and tangential flow cassettes.
The Sartocheck® 5 Plus Filter Tester is an automatic filter integrity tester with automated Quality Risk Management (QRM) designed to cover the complete range of integrity testing from small syringe filters up to large multi-round housings and tangential flow cassettes.