Sartolab® P20 Plus Pressure Filter

Top Features

  • Highest flow rates with a large surface of filtration (20 cm²)
  • No loss of protein with a low binding membrane
  • Prefilter made of Quartz without any binder for highest purity
  • Low dead volume due to an optimized membrane support

Popular Applications

  • Sterile filtration of buffers
  • Sterile filtration of cell media
  • Sterile filtration of aqueous solutions
  • Clarification of environmental samples such as ground water for heavy metal analysis
Delivery Condition
Connector Inlet
Connector Outlet
Price (USD):
$1,010.00
Item No.: 
18076----------N
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Pieces
100
*Custom/bulk order quotes are provided within 24 hours of request.
Sartolab® P20 Plus Pressure Filter
Sartolab® P20 Plus Pressure Filter

Top Features

  • Highest flow rates with a large surface of filtration (20 cm²)
  • No loss of protein with a low binding membrane
  • Prefilter made of Quartz without any binder for highest purity
  • Low dead volume due to an optimized membrane support

Popular Applications

  • Sterile filtration of buffers
  • Sterile filtration of cell media
  • Sterile filtration of aqueous solutions
  • Clarification of environmental samples such as ground water for heavy metal analysis
Price (USD):
$1,010.00
Item No.:
18076----------N
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
100

Overview

Specifications

The Sartolab® P20 Plus Pressure Filter Units have been designed for efficient filtration of batches ranging from 100 mL to 10 L. Ideal for use with a syringe, in-line with a peristaltic pump, or connected to a pressure vessel, these units offer versatile configurations to suit various applications. Sartolab® P20 Plus pressure filter units are available in different configurations with or without PTFE automatic venting, and with or without a filling bell (including cover) on the outlet. Additionally, a variety of inlet and outlet connectors are available to meet specific needs.

The Sartolab® P20 Plus pressure filter unit is available either with 0.2 μm or 0.45 μm polyethersulfone (PES) membranes and with a prefilter made of high purity quartz microfibers. The sterile 0.2 µm PES version is ideal for sterile filtration of larger volume or aqueous solution with particle load. The non-sterile 0.45 µm PES version is perfect for clarifying groundwater for heavy metal analysis.

Applications

  • Application
    • Buffer & Media
    • Clarification

Components

  • Filling Bell
    No
  • Prefilter
    Yes

Connections (Physical)

  • Connector Inlet
    Hose Barb 6–12 mm Stepped
  • Connector Outlet
    Hose Barb 6–12 mm Stepped

Dimensions

  • Filter Diameter
    ⌀ 61 mm
  • Filtration Area
    20 cm²
  • Housing Dimensions
    61 × 63 mm

Features

  • Venting Filter
    No

General Specifications

  • Flow Rate
    ≥ 600 mL/min at 1 bar
  • Total Throughput
    Up to 10 L
  • Vent
    No
  • pH Range
    1.0 – 10.0

Materials of Construction

  • Housing Material
    Polycarbonate (PC)
  • Material Prefilters
    Quartz Microfibers
  • Membrane Material
    Polyethersulfone (PES)

Operating Conditions

  • Maximum Allowable Working Temperature
    50 °C (122 °F)
  • Operating Pressure
    4 bar

Physicochemical Information

  • Bubble Point
    ≥ 1.6 bar (46 psi) with water
  • Burst Pressure
    ≥ 0.5 bar (72.5 psi)
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Pore Size
    0.45 µm
  • Wettability
    Hydrophilic

Product Information

  • Brand
    Sartolab® P20
  • Device Type
    Pressure filters with prefilter
  • Pack Size
    100
  • Packaging
    Bulk pouch packed
  • Sample Type
    • Aqueous
    • Solvents according to chemical compatibility

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sterilization Method
    N/A

Volume

  • Hold-up Volume
    1.2 mL before bubble point
  • Volume
    Up to 10 L

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.