Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.

Sartolab® RF 1000, PES Vacuum Filtration Units for 1000 mL samples

Sartolab® RF 1000, PES Vacuum Filtration Units for 1000 mL Samples are the most reliable option for vacuum filtration applications.

Top Features of Sartolab® Vacuum Filtration Units

  • Easy, reliable vacuum filtration of up to 1000 mL
  • Ergonomic design
  • Vacuum tight seal
  • Polyethersulfone (PES) membranes in 0.1 µm, 0.22 µm and 0.45 µm
  • Can be used with Sartolab® Multistation’s parallel filtration capability

Popular Applications for Sartolab® Vacuum Filtration Units

  • Sterile filtration of buffers and reagents
  • Pharmaceuticals and drug testing
  • Cell culture analysis
Pore Size
Pack Size
Price (USD):
$236.00
Item No.: 
180D05---------E
Availability: 
Pieces
12
*Custom/bulk order quotes are provided within 24 hours of request.

Designed specifically for research purposes and with user experience and daily workload in mind, the Sartolab® RF 1000, PES Vacuum Filtration Units for 1000 mL Samples are the ultimate choice for 1L vacuum filtration needs.

Easy Assembly and Use

Each order of the Sartolab® RF 1000, PES Vacuum Filtration Units includes the following materials: a polyethersulfone (PES) membrane filter, funnel, lid, bottle, tubing connector, and screw cap. These materials are carefully packaged to ensure safety and sterility. Sartorius supporting materials and personnel are available to ensure easy, error-free assembly of the filtration unit, with simple instructions for optimal use. The filtration unit must be connected to a vacuum source for operation.

Ergonomic Design Benefits the User

Sartolab® RF 1000 Vacuum Filtration Units have been designed to maximally facilitate the user’s daily work. The ergonomic design of the 1L bottles allows for easy grip with one hand and includes a designated writing field on the back for clear labeling of samples. Engraved graduations on the funnels and bottles ensure accuracy and the highest readability. Notably, the footprint of the bottles gives good stability for the unit during filtration processes. Further, funnels and bottles are stackable to save space not only in the refrigerator but also in the bin. Finally, the ergonomic soft blister packaging is not only easy to open, but its design facilitates the transportation of several units with one hand.

Vacuum-Tight Seal and Compatibility with Multistation

Sartolab® RF 1000 PES Vacuum Filtration Units can be used for stand-alone, single filtration tasks (utilizing the direct connection to a vacuum source). Alternatively, these units are also compatible with Sartorius’ Sartolab® Multistation. The Multistation is sophisticated yet simple and easy to use. For the Sartolab® RF 1000, the design of the yellow adapter connecting the funnel to the conical tube ensures a vacuum-tight seal and enables the filtration unit to be used on the Multistation for filtration of up to six samples in parallel with one vacuum source.

Applications

  • Application
    • Buffer & Media
    • Clarification
  • Application Area
    Sterile filtration

Components

  • With or Without Receiver Flask
    RF (with receiver flask)

Dimensions

  • Filter Diameter
    100 mm
  • Filtration Area
    69 cm²
  • Neck Size Bottle Top Units
    ⌀ 45 mm

Features

  • Device/Instrument Compatibility
    Sartolab® Multistation

General Specifications

  • Device Format
    RF (with receiver flask)

Materials of Construction

  • Housing Material
    Polystyrene (PS)
  • Membrane Material
    Polyethersulfone (PES)

Physicochemical Information

  • Pore Size
    0.1 µm
  • Wettability
    Hydrophilic

Product Information

  • Brand
    Sartolab® RF/BT
  • Device Type
    Vacuum filtration units (with receiver flask)
  • Pack Size
    12
  • Packaging
    Single pouch packed
  • Sample Type
    • Aqueous
    • Solvents and harsh liquids according to chemical compatibility

Sterility/Purity

  • Delivery Condition
    Sterile
  • Sterilization Method
    E-Beam (beta) irradiation

Volume

  • Filling Volume
    1 L
  • Funnel Volume
    1 L
  • Receiver Flask Volume
    1 L
  • Volume
    1L

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´