Sartolab® RF 150, PES Vacuum Filtration Units for 150 mL Samples
Sartolab® RF 150, PES Vacuum Filtration Units are designed for the vacuum filtration of cell culture media, biological fluids, and other aqueous solutions.
Top Features of Sartolab® Vacuum Filtration Units
- Easy to use, single-use filtration units
- Low protein affinity membrane means no loss of protein
- Optimized membrane support
Popular Applications for Sartolab® Filtration Units
- Sterile filtration of buffers and reagents
- Pharmaceuticals and drug testing
- Cell culture analysis
- Price (USD):
- $105.00
- Item No.:
- 180F02---------E
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Sartolab® Vacuum Filtration Units
Sartolab® RF 150, PES Vacuum Filtration Units are convenient vacuum filtration units designed for filtration of small volumes up to 150 mL. Utilizing a polyethersulfone membrane gives the Sartolab® RF 150 several important benefits for vacuum filtration. They offer the highest flow rates, low protein binding properties and more.
Intended Use and Function
The Sartolab® RF 150 Vacuum Filtration Units are intended for the vacuum filtration of liquids, such as cell culture media, biological fluids and other aqueous solutions. These units are intended for single-use and must be disposed of after use. They are intended for research purposes only.
Materials of the Sartolab® RF 150
The Sartolab® RF 150 includes either a 0.22 µm or a 0.45 µm polyethersulfone membrane filter, polystyrene (PS) funnel, lid, bottle and high-density polyethylene (HDPE) tubing connector, and screw cap. Screw caps of the bottles are delivered extra packed and individually wrapped to maintain sterility up to the end of filtration. The tube connector is included for stand-alone filtration.
Vacuum Source for Sartolab® RF 150
The Sartolab® RF 150 Vacuum Filtration Unit must be connected to a vacuum source. This can be achieved by directly connecting the unit to your vacuum source. Alternatively, with the unique Sartolab® Multistation, you can perform vacuum filtration with up to six units, all at the same time. The Multistation utilizes a single vacuum source.
Highest Flow Rates and Low Protein Binding Properties
The polyethersulfone (PES), an asymmetric membrane, is unparalleled and the membrane of choice for these Sartolab® RF 150 Vacuum Filtration Units, as it combines very low protein binding properties and the highest flow rates. When considering these and multiple other benefits, including ergonomic design and state-of-the-art engineering, these units are the optimal choice for sterile vacuum filtration.
Applications
-
Application
-
Buffer & Media
- Clarification
-
Buffer & Media
Components
-
With or Without Receiver FlaskRF (with receiver flask)
Dimensions
-
Filter Diameter80 mm
-
Filtration Area43 cm²
-
Neck Size Bottle Top Units⌀ 45 mm
Features
-
Device/Instrument CompatibilitySartolab® Multistation
General Specifications
-
Device FormatRF (with receiver flask)
Materials of Construction
-
Housing MaterialPolystyrene (PS)
-
Membrane MaterialPolyethersulfone (PES)
Physicochemical Information
-
Pore Size0.45 µm
-
WettabilityHydrophilic
Product Information
-
BrandSartolab® RF/BT
-
Device TypeVacuum filtration units (with receiver flask)
-
Pack Size12
-
PackagingSingle pouch packed
-
Sample Type
-
Aqueous
- Solvents and harsh liquids according to chemical compatibility
-
Aqueous
Sterility/Purity
-
Delivery ConditionSterile
-
Sterilization MethodE-Beam (beta) irradiation
Volume
-
Filling Volume150 mL
-
Funnel Volume150 mL
-
Receiver Flask Volume150 mL
-
Volume150 mL
Vacuum tube for MultiStation
- Material: silicone
- Outer diameter: 15 mm
- Inner diameter: 7 mm
- Length: 200 mm
The Sartolab® Multistation is specially designed for simultaneous, hands-free filtration of up to six samples.
Top Features of the Sartolab® Multistation
- Simultaneous filtration of one to six samples with one vacuum source
- Hands-free filtration
- Time-saving, with no installation time for each filter unit before use
Popular Applications for the Sartolab® Multistation
- Hands-free, parallel filtration of up to six samples
The Microsart® e.jet Fluid Pump is a small, state-of-the-art liquid transfer pump for optimal vacuum filtration in your Microbiological QC lab.
Top Features of the Microsart® e.jet Fluid Pump
- Small foot print – no need of suction flasks between pump and manifold
- Simultaneous transfer of filtered liquid to waste
- Constant flow rates and defined maximum vacuum
Popular Applications for the Microsart® e.jet Fluid Pump
- Filtration of liquid samples in Microbiological Quality Control labs
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.