Sartolab® RF 50 PES Non Sterile Vacuum Filtration Units for 50 mL samples, box of 96 pieces
Vacuum filtration units are designed for the convenient clarification & sterile filtration of tissue culture media and components, biological fluids, and other aqueous solutions. Sartolab® RF|BT vacuum filtration units are available as ready-to-use disposable 50 mL, 150 mL, 250 mL, 500 mL and 1,000 mL systems including receiver bottles, or as Bottle-Top-only system in 150 mL, 250 mL, 500 mL and 1000 mL.
Sartolab® RF|BT units can be used in combination with the Sartolab® MultiStation for hands-free parallel filtration of up to 6 samples.
- Price (USD):
- $692.00
- Item No.:
- 180E01--------E8
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Sartolab® RF | BT vacuum filtration units are convenient filtration units designed for research purposes and, therefore, for the filtration of small volumes from 50 mL to 1 L. Sartolab® RF as a complete system includes a receiver flask to the filtration funnel. Sartolab® BT is a bottle top filter (filtration funnel) without a receiver flask, enabling customers to use their own receiver flasks and/or to expand the filtration capacity, depending on the particle load of the filtered liquid, by filling more than one receiver flask.
User Benefits:
- Highest flow rates with a large filtration area
- No loss of protein with a low protein affinity membrane
- Low hold-up volume due to an optimized membrane support
- Can be used as stand-alone system or with the Sartolab® Multistation, which allows parallel filtration of up to 6 samples
Brochure
Catalog
Datasheet
User Manual
Applications
-
Application
-
Buffer & Media
- Clarification
-
Buffer & Media
-
Application AreaSterile filtration
Components
-
With or Without Receiver FlaskRF (with receiver flask)
Dimensions
-
Filter Diameter58.5 mm
-
Filtration Area21 cm²
-
Neck Size Bottle Top Units⌀ 32 mm
Features
-
Device/Instrument CompatibilitySartolab® Multistation
General Specifications
-
Device FormatRF (with receiver flask)
Materials of Construction
-
Housing MaterialPolystyrene (PS)
-
Membrane MaterialPolyethersulfone (PES)
Physicochemical Information
-
Pore Size0.22 µm
-
WettabilityHydrophilic
Product Information
-
BrandSartolab® RF/BT
-
Device TypeVacuum filtration units (with receiver flask)
-
Pack Size96
-
PackagingBulk packed
-
Sample Type
-
Aqueous
- Solvents and harsh liquids according to chemical compatibility
-
Aqueous
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization MethodN/A
Volume
-
Filling Volume50 mL
-
Funnel Volume50 mL
-
Receiver Flask Volume50 mL (conical tube)
-
Volume50 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.