Sartopore® Air Midisart®

Sartopore® Air Midisart® offers sterilizing-grade venting with a hydrophobic 0.2 µm PES membrane, ideal for bioreactors and storage tanks. It ensures reliable particle retention, regulatory compliance, and versatile sterilization options, enhancing biopharmaceutical processes.

Pack Size
Connector Inlet
Connector Outlet
Price (USD)
$261.00
Article number: 
17805--------AIE
Pieces
12
*Custom/bulk order quotes are provided within 72 hours of request.
Sartopore® Air Midisart®
Sartopore® Air Midisart®

Sartopore® Air Midisart® offers sterilizing-grade venting with a hydrophobic 0.2 µm PES membrane, ideal for bioreactors and storage tanks. It ensures reliable particle retention, regulatory compliance, and versatile sterilization options, enhancing biopharmaceutical processes.

Price (USD):
$261.00
Item No.:
17805--------AIE
Number of pieces
12

Overview

Specifications

Sartopore® Air Midisart®

Product Information:

The Sartopore® Air Midisart® is a single-use venting filter featuring a hydrophobic 0.2 µm polyethersulfone (PES) membrane with a filtration area of 20 cm². It is designed for critical applications, providing effective sterilizing-grade venting in both directions. The filter excels in particle and bacteria retention, with rigorous integrity testing conducted before use.

Formats:

  • Standard Format: Available in various packaging sizes to suit different operational needs, including 12, 100, and 500 units per package.
  • Sterilization Options: Offered in gamma-irradiatable or autoclavable versions, providing flexibility in sterilization methods.

Applications:

  • Bioreactors: Ideal for small-scale bioreactors, ensuring sterile air exchange and preventing contamination.
  • Carboys and Storage Tanks: Suitable for venting applications in carboys and storage tanks, maintaining sterility during storage and transfer.
  • Transfer Vessels: Maintains sterile conditions during the transfer of liquids, preserving product integrity.

Materials Used:

  • Membrane: Hydrophobic 0.2 µm polyethersulfone (PES) membrane, known for its excellent particle retention and sterilizing capabilities.
  • Construction: Lightweight design prevents tubing kinking, and the absence of fleeces eliminates particle release.

Advantages:

  • Reliable Sterilizing-Grade Performance: Ensures bi-directional sterility and effective particle retention.
  • Regulatory Compliance: Clear laser labeling and adherence to USP Plastic Class VI and ASTM F-838 standards.
  • High Reliability: Each filter undergoes 100% factory integrity testing, providing full confidence in its quality.
  • Efficient Design: Lightweight construction prevents tubing kinking, enhancing ease of use.
  • Versatile Sterilization Options: Available in gamma-irradiatable or autoclavable versions for efficient and reliable operations.
  • Cost-Effective Solution: Offers a balance of performance and cost, making it an ideal choice for various applications.

The Sartopore® Air Midisart® is designed to meet the demanding needs of the biopharmaceutical industry, providing a reliable and efficient solution for venting applications. Its advanced design and materials ensure optimal performance, making it a valuable addition to any biopharmaceutical process. For more information or to place an order, please visit our e-Shop or contact us directly.

Applications

  • Application
    Air/Gas Filtration
  • Application Area
    • Small bioreactors
    • Filling and tranfer vessels
    • Holding and storage tanks
    • Fill-finish
    • Cell culture chambers
  • Industry
    Pharma / Biotech
  • Modality
    • Venting, inflating & leak testing of SU bags|assemblies
    • Bioreactors|Fermentors
  • Scale
    Product Development | Scale Up Filters

Biological Information

  • Bacterial Retention
    Quantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Biocompatibility (USP Class VI)
    USP <88>
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".

Connections (Physical)

  • Connector Inlet
    Hose Barb 6–12 mm Stepped
  • Connector Outlet
    Hose Barb 6–12 mm Stepped

Dimensions

  • Filter Size
    20 cm² / 3 in²
  • Filtration Area
    20 cm² / 3 in²

Features

  • Venting Filter
    Yes

General Specifications

  • Capsule/Cartridge Format
    Midisart®
  • Minimum Required Bubble Point
    > 950 mbar | 13.8 psi

Materials of Construction

  • Filter Material
    Single-layer polyethersulfone (PES) membrane
  • Housing Material
    Polypropylene (PP)
  • Membrane Material
    Polyethersulfone, Hydrophobic (PES)

Operating Conditions

  • Maximum Differential Pressure
    2 bar
  • Maximum Operating Pressure
    2 bar (29 psi)

Physicochemical Information

  • Gamma Stable
    Yes
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Pore Size
    0.2 µm
  • Pore Size Final-filter
    0.2 µm

Product Information

  • Brand
    Sartopore® Air
  • Pack Size
    12
  • Packaging
    Non-sterile, bulk packed
  • Type
    Air filter

Sterility/Purity

  • Delivery Condition
    Non sterile - Gamma irradiatable
  • Sterilization Method
    Autoclavable & Gamma Irradiatable
  • Sterilizing Grade
    Yes

Usage Protocols

  • Sterilization Procedures
    • Gamma irradiation with max. 50 kGy.
    • Autoclaving: max. 134°C temperature for 30 min. (max. 20 cycles)

Customers Also Purchased