Sartopure® GF Plus T-Style Maxicaps® 0.65 µm 10"

Experience advanced biopharmaceutical filtration with Sartopure® GF Plus, designed for contaminant removal in various fluid types.

  • Best turbidity reduction
  • Highly adsorptive glass fleece
  • Effective for cell harvest
  • Ideal for mAB and vaccine filtration
Retention Rate
Filter Size
Connector(s)
Item No.: 
5558305P1--OO
Piece
1
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Sartopure® GF Plus T-Style Maxicaps® 0.65 µm 10"
Sartopure® GF Plus T-Style Maxicaps® 0.65 µm 10

Experience advanced biopharmaceutical filtration with Sartopure® GF Plus, designed for contaminant removal in various fluid types.

  • Best turbidity reduction
  • Highly adsorptive glass fleece
  • Effective for cell harvest
  • Ideal for mAB and vaccine filtration
Item No.:
5558305P1--OO
Number of pieces
1

Overview

Specifications

Sartopure® GF Plus

The New Generation of Adsorptive Depth Filters

Sartopure® GF Plus adsorptive depth filters utilizing two layers of pleated glass fleece are designed for removal of contaminants like colloids, lipids, protein aggregates (Host Cell Protein) and particles from biopharmaceutical fluids. They are used for protection of membrane filters, chromatography columns and ultrafiltration systems in pharmaceutical and biotechnological production processes. The unique construction results in an unmatched combination of total throughput and turbidity reduction.

Key Features

  • Two layers of pleated glass fleece: Enhance removal efficiency of contaminants such as colloids and lipids.
  • High adsorptive capacity: Ensures superior protection for downstream processes.
  • Robust design: Provides reliability in demanding biopharmaceutical applications.

Applications

  • Cell harvest: Effective in reducing turbidity and protecting critical filtration processes.
  • mAB production: Optimizes clarity and purity in antibody manufacturing.
  • Vaccine processing: Enhances purity by removing unwanted particles and aggregates.
  • Lipid and colloid containing fluids: Ideal for fluids with challenging compositions.

Technical Specifications

  • Material: Pleated glass fleece for high adsorption.
  • Design range: Available in multiple sizes suitable for various scales of operation.
  • Compatibility: Integrates seamlessly with existing Sartorius systems for filtration and separation.

Applications

  • Application
    Clarification
  • Industry
    Pharma / Biotech
  • Modality
    Harvest | Cell Removal
  • Scale
    Production | Large Scale

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).

Connections (Physical)

  • Connector Inlet
    1/2" Single Stepped Hose Barb
  • Connector Outlet
    1/2" Single Stepped Hose Barb
  • Connector(s)
    Inlet: ½" Hose Barb | Outlet: ½" Hose Barb

Dimensions

  • Filter Size
    10"(0.4 m² / 4.3 ft²)
  • Filtration Area
    0.4 m²
  • Outer Diameter
    137 mm (110 mm without Connection / Valves)

General Specifications

  • Capsule/Cartridge Format
    T-Style Maxicaps®
  • Maximum Allowable Back Pressure
    2 bar (29 psi) at 20°C

Materials of Construction

  • Housing Material
    Polypropylene (PP)
  • Material o-ring | seal
    Silicone (SI)
  • Support Fleece
    Polypropylene (PP)

Operating Conditions

  • Maximum Differential Pressure
    5 bar

Physicochemical Information

  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Retention Rate
    0.65 µm

Product Information

  • Brand
    Sartopure® GF Plus
  • Pack Size
    1

Sterility/Purity

  • Sterilization Method
    Autoclavable

Usage Protocols

  • Sterilization Procedures
    Autoclaving: at 134°C, 30 min, 2 bar