- Shop
- Normal Flow Filtration
- Particle Reduction/Removal
- Sartopure® IND Cartridge
Sartopure® IND Cartridge 8 µm 30"
Sartopure® IND cartridges, made of layered polypropylene fleece, are designed for diverse industrial prefiltration. They effectively remove particles and protect process equipment. Their wide range of retention rates enables use in all process steps.
Filter Size
Retention Rate
Adapter
- Price (USD)
- $1,730.00
- Item No.:
- 5502501P3------C
- Pieces
- 6
Sartopure® IND Cartridge 8 µm 30"
Sartopure® IND cartridges, made of layered polypropylene fleece, are designed for diverse industrial prefiltration. They effectively remove particles and protect process equipment. Their wide range of retention rates enables use in all process steps.
Item No.:
5502501P3------C
Number of pieces
6
Price (USD):
$1,730.00
Overview
Specifications
Choose your Sartopure® IND
Sartopure® IND: Efficient Filtration Solutions - Versatile, Durable, and Compliant
Product Information:
Sartopure® IND Particle Reduction Filter Cartridges are designed to meet the diverse needs of industrial prefiltration applications. With a robust construction and versatile functionality, these cartridges are ideal for ensuring optimal filtration and equipment protection across various sectors, including beverage and water processing.
Main Formats and Applications:
- Retention Rates: Available in a range of retention rates from 0.45 µm to 50 µm, Sartopure® IND cartridges cater to different process steps, ensuring effective particle removal tailored to specific requirements.
- Sizes: Offered in multiple sizes to accommodate various operational needs, these cartridges are adaptable to different filtration systems and setups.
- Applications: Suitable for prefiltration in beverage production, water treatment, and other industrial processes, Sartopure® IND cartridges enhance process economy and reduce overall filtration costs.
Materials Used:
- Polypropylene Construction: The all-polypropylene structure provides chemical compatibility with a wide pH range (1 to 14), ensuring durability and resistance to various cleaning agents.
- Pleated Fleece Layers: Multiple layers of pleated fleece are designed for efficient particle retention, contributing to high dirt holding capacity and flow rates.
Advantages:
- Chemical Compatibility: Resistant to a broad spectrum of pH levels, these cartridges are suitable for diverse cleaning and sterilization processes.
- High Dirt Holding Capacity: The pleated design allows for significant dirt retention, reducing the frequency of cartridge replacement and maintenance.
- Compliance with Regulations: Manufactured under an ISO 9001 certified Quality Management System, Sartopure® IND cartridges meet EU and FDA regulations for food contact, ensuring reliability.
- Sterilization Support: Capable of in-line steam and hot water sterilization, with a minimum of 100 sterilization cycles, these cartridges offer long-term usability and efficiency.
- Easy Installation and Cleaning: Designed for user-friendly installation and maintenance, Sartopure® IND cartridges simplify operational processes and enhance productivity.
Sartopure® IND Particle Reduction Filter Cartridges are engineered to provide reliable and efficient filtration solutions, supporting the needs of industries that demand high-quality and cost-effective filtration systems.
Accessories Information
-
Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
Applications
-
ApplicationClarification
-
Application Area
-
Prefiltration of beverages
-
Water filtration
- Industrial applications
-
Prefiltration of beverages
-
IndustryPharma / Biotech / F&B
Compliance Information
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
Dimensions
-
Filter Size30"(1.8 m² / 19.4 ft²)
-
Filtration Area1.8 m² | 19.4 ft²
-
Length750 mm
-
Outer Diameter70 mm
General Specifications
-
Capsule/Cartridge FormatCartridges
-
Filter FormatCartridges
-
Maximum Allowable Back Pressure2 bar | 29 psi at 20°C
Materials of Construction
-
Depth Filter MaterialMultiplePolypropylene layers
-
Filter MaterialMultiple polypropylene (PP) layers
-
Housing MaterialPolypropylene (PP)
-
Material PrefiltersPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialMultiple polypropylene (PP) layers
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure20 °C: 5 bar, 80 °C: 2 bar
Physicochemical Information
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Retention Rate8 µm
Product Information
-
BrandSartopure® IND
-
Filter TypeMembrane Filters
-
Pack Size6
-
TypePrefilter
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization MethodHot Water & In-Line Steam Sterilizable
Usage Protocols
-
Sterilization Procedures
-
In-line Steam Sterilization: 110 °C, 30 minutes, ΔP max 0.5 bar | 7 psi, min. 100 cycles
- In-line Hot Water Sterilization: 85–95°C, 30 minutes, ΔP max 0.5 bar | 7 psi
-
In-line Steam Sterilization: 110 °C, 30 minutes, ΔP max 0.5 bar | 7 psi, min. 100 cycles