Sartopure® PP3 Mini Cartridge 8 µm Size 9

Sartopure® PP3 Cartridges are high-performance polypropylene depth fleece filters designed for particle reduction retention and protection of downstream membrane filters in large-scale biopharmaceutical production. This cartridge format ensures operational reliability and improved process economy.

  • Advanced depth fleece filter media provides robust particle retention and high dirt-holding capacity.
  • All-polypropylene design ensures broad chemical compatibility and a minimal extractable profile.
  • High throughput performance supports filtration area downsizing and cost savings.
  • Ideal cartridge format for scale-up to large-scale production applications.
Retention Rate
Filter Size
Adapter
Item No.: 
5051501P9------B
Pieces
5
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Sartopure® PP3 Mini Cartridge 8 µm Size 9
Sartopure® PP3 Mini Cartridge 8 µm Size 9

Sartopure® PP3 Cartridges are high-performance polypropylene depth fleece filters designed for particle reduction retention and protection of downstream membrane filters in large-scale biopharmaceutical production. This cartridge format ensures operational reliability and improved process economy.

  • Advanced depth fleece filter media provides robust particle retention and high dirt-holding capacity.
  • All-polypropylene design ensures broad chemical compatibility and a minimal extractable profile.
  • High throughput performance supports filtration area downsizing and cost savings.
  • Ideal cartridge format for scale-up to large-scale production applications.
Item No.:
5051501P9------B
Number of pieces
5

Overview

Specifications

Sartopure® PP3 Cartridges for Particle Retention

Sartopure® PP3 Cartridges are engineered for highly efficient particle reduction and protection of critical final filtration steps across commercial biopharmaceutical manufacturing. This advanced polypropylene fleece-based fleece filter technology delivers consistent results and high total throughput performance essential for optimizing process economics.

Key Features and Benefits

  • Optimize Process Economy: The exceptional throughput performance and effective retention capability support the downsizing of filtration areas, which can lead to reduced filter consumption and overall process cost savings.
  • Ensure Operational Robustness: Utilizing multiple layers of polypropylene fleece with differing retention ratings, the filter retains a large amount of particles due to fractionized particulate retention, providing high dirt-holding capacity. This retention capability ensures performance even under varying process conditions.
  • High Product Recovery: The construction relies exclusively on polypropylene materials (filter media, support, core, and cage), resulting in a minimal extractable profile and low unspecific binding, which maximizes product yield.
  • Adaptable Production Format: Available in standard industry lengths (10", 20", 30", and 40") to integrate efficiently into large-scale process systems.

Applications

Sartopure® PP3 Cartridges are ideally suited for clarification and prefiltration applications requiring high particle removal efficiency in large-volume processes:

  • Protection of downstream membrane filtration equipment.
  • Clarification steps in vaccine production.
  • Processing of viral vectors (specifically Lentivirus).
  • Filtration of large volume parenterals and ophthalmic solutions.
  • Processing of antibiotics and solvents.
  • Processing of plasmid DNA (pDNA).

Accessories Information

  • Adapter
    15 (Bayonet adapter with inner O-ring)

Applications

  • Application
    Particle removal from and clarification of aqueous liquids
  • Industry
    Pharma / Biotech
  • Scale
    Production | Small Scale

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).

Connections (Physical)

  • Connector(s)
    Bayonet Adapter with O-ring (15)

Dimensions

  • Filter Size
    size 9 (0.21 m² / 2.26 ft²)
  • Outer Diameter
    56 mm

General Specifications

  • Capsule/Cartridge Format
    Mini Cartridges
  • Filter Format
    Cartridges
  • Maximum Allowable Back Pressure
    2 bar (29 psi) at 20°C

Materials of Construction

  • Filter Material
    Polypropylene (PP)
  • Housing Material
    Polypropylene (PP)
  • Material o-ring | seal
    Silicone (SI)
  • Support Fleece
    Polypropylene (PP)

Operating Conditions

  • Maximum Differential Pressure
    20 °C: 5 bar, 121 °C: 1.5 bar, 134 °C: 0.5 bar

Physicochemical Information

  • Gamma Stable
    No
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Retention Rate
    8 µm

Product Information

  • Brand
    Sartopure® PP3
  • Pack Size
    5
  • Packaging
    Packaging with 5 pieces

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sterilization Method
    Autoclavable & In-Line Steam Sterilizable
  • Sterilizing Grade
    No

Usage Protocols

  • Sterilization Procedures
    • In-Line Steam Sterilization: at 134 °C, 20 min., 0.5 bar
    • Autoclaving: at 134°C, 30 min, 2 bar