- Shop
- Normal Flow Filtration
- Particle Reduction/Removal
- Sartopure® PP3 | Maxicaps® (Production | Large Scale)
Sartopure® PP3 Maxicaps® 8 µm 30"
Sartopure® PP3 Maxicaps® are high-performance polypropylene fleece filters designed for robust particle reduction and protection of membrane filters in large-scale biopharmaceutical production. This encapsulated format provides operational efficiency and streamlined system integration.
- Advanced fleece media provides high dirt-holding capacity and exceptional throughput performance.
- The all-polypropylene construction ensures broad chemical compatibility and a minimal extractable profile.
- Maxicaps® format is ideally suited for production-scale, high-volume processing.
Low unspecific binding contributes to elevated product yield.
- Item No.:
- 5057301P3--SO
- Piece
- 1
Sartopure® PP3 Maxicaps® are high-performance polypropylene fleece filters designed for robust particle reduction and protection of membrane filters in large-scale biopharmaceutical production. This encapsulated format provides operational efficiency and streamlined system integration.
- Advanced fleece media provides high dirt-holding capacity and exceptional throughput performance.
- The all-polypropylene construction ensures broad chemical compatibility and a minimal extractable profile.
- Maxicaps® format is ideally suited for production-scale, high-volume processing.
Low unspecific binding contributes to elevated product yield.
Overview
Specifications
Choose your Sartopure® PP3
Sartopure® PP3 Maxicaps®: Large Scale Filtration
Sartopure® PP3 Maxicaps® deliver high-performance particle retention for commercial biopharmaceutical manufacturing. This encapsulated depth filter platform is engineered to effectively protect downstream sterile filters and maximize overall process economy. Maxicaps® leverage advanced polypropylene fleece technology to ensure predictable and robust operation under production conditions.
Key Features and Benefits
- Optimize Process Economy: The demonstrated retention capability and high throughput performance enable the downsizing of filtration areas, leading to reduced filter consumption and overall process cost savings.
- Ensure Operational Robustness: Maxicaps® utilize multiple layers of polypropylene fleece with differing retention ratings, providing high dirt-holding capacity through fractionized fleece filtration. This design maintains effective retention performance even with varying process conditions.
- Maximize Product Recovery: The filter elements consist entirely of polypropylene, resulting in a minimal extractable profile and low unspecific binding, which supports high product yield.
- Broad Chemical Compatibility: The all-polypropylene construction ensures compatibility with a broad range of solvents, acids, and bases utilized in bioprocessing.
Available Formats and Retention Ratings
The Maxicaps® base product includes In-line Maxicaps® and T-Style Maxicaps® designs, tailored for production-scale environments.
- Filter Sizes: Maxicaps® are available in standard sizes, including 10", 20", and 30" lengths.
- Retention Ratings: Available retention ratings span from 0.45 µm up to 50 µm.
- Connector Flexibility: Connectors include standard options such as Hose barb (O) and 1 ½" Tri-Clamp (S).
Applications
Sartopure® PP3 Maxicaps® are ideally suited for clarification and prefiltration steps requiring efficient particle removal in large-volume processes:
- Protection of downstream membrane filtration equipment.
- Clarification steps in vaccine production.
- Processing of viral vectors (specifically Lentivirus).
- Filtration of large volume parenterals and ophthalmic solutions.
- Processing of antibiotics and solvents.
- Processing of plasmid DNA (pDNA).
Applications
-
ApplicationParticle removal from and clarification of aqueous liquids
-
IndustryPharma / Biotech
-
ScaleProduction | Large Scale
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
Connections (Physical)
-
Connector(s)Inlet: 1 ½" Sanitary | Outlet: ½" Hose Barb
Dimensions
-
Filter Size30"(1.95 m² / 21.0 ft²)
-
Outer Diameter137 mm (110 mm without Connection / Valves)
General Specifications
-
Capsule/Cartridge FormatMaxicaps®
-
Filter FormatCapsules
-
Maximum Allowable Back Pressure2 bar (29 psi) at 20°C
Materials of Construction
-
Filter MaterialPolypropylene (PP)
-
Housing MaterialPolypropylene (PP)
-
Material PrefiltersHigh Performance Polypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialPolypropylene (PP)
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure5 bar
Physicochemical Information
-
Gamma StableNo
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Retention Rate8 µm
Product Information
-
BrandSartopure® PP3
-
Pack Size1
-
PackagingPackage with 1 piece
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization MethodAutoclavable
-
Sterilizing GradeNo
Usage Protocols
-
Sterilization ProceduresAutoclaving: at 134°C, 30 min, 2 bar