- Shop
- Chromatography
- Chromatography Consumables (Media)
- Resins & Prepacked Columns
- SDR HyperD® Bulk Resins
SDR HyperD® - 5 L
SDR HyperD® is a unique resin designed for the removal of detergents from biological fluids.
- Bulk resins offer flexibility and scalability for large-scale bioprocessing
- Allow for customized column packing to meet specific process requirements
- Item No.:
- 20033-056
SDR HyperD® is a unique resin designed for the removal of detergents from biological fluids.
- Bulk resins offer flexibility and scalability for large-scale bioprocessing
- Allow for customized column packing to meet specific process requirements
Overview
Specifications
Choose your SDR HyperD®
SDR HyperD® for solvent detergent removal in bioprocessing features high capacity for a wide range of detergents and secures high recovery of protein. The resin is composed of silica beads whose pores are filled with a three-dimensional crosslinked hydrophobic polymer. The small pore size, particle size distribution (40 to 100 μm), and hydrophobic nature of the chemical groups make SDR HyperD® resin ideal for detergent removal.
Bulk resins are available in various quantities to support different scaling processes, ensuring flexibility and adaptability. Perfect for large-scale purification processes.
Features and Benefits
- High dynamic binding capacity for many different detergents
- High recovery for proteins
- Ideal tool for both removing solvent and detergent
- Stable in acid, polar organic, and oxidizing solutions
Applications
- Binds detergent molecules typically used in viral inactivation processes [i.e., Tri-n-Butyl Phosphate (TnBP) and Triton X-100]
- Removal of both ionic and zwitter ionic detergents from biological solutions
Applications
-
ApplicationPreparative protein purification
Compliance Information
-
Quality Standards
-
CoA
- RSF (upon request)
-
CoA
Dimensions
-
Bead Size70 µm
General Specifications
-
Flow Rate100-600 cm/h
-
Resin FormatBulk resin
Materials of Construction
-
Base MatrixSilica beads
Operating Conditions
-
Operating Pressure< 3 barg (44psi)
-
pH Stability2 to 12 (working pH)
Physicochemical Information
-
LigandHydrophobic polymer
-
Reference ProteinTriton
-
Typical Dynamic Binding Capacity 10% per mL> 90 mg/mL Triton
Product Information
-
BrandSDR HyperD®
-
Pack Size1
-
Pack Volume5 L
-
Resin Delivery Condition20% EtOH
-
Resin TypeHydrophobic
-
What you receive
-
1 bottle
- Instruction for use
-
1 bottle
Storage Conditions
-
Storage Conditions20% EtOH