Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

E2 weight sets from 1mg to 10 kg. Up to 500 mg as wire weights, material: special steel, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, knob weights highly polished, in wooden case.
Item No.: 
YSS0121-353-00
*Custom/bulk order quotes are provided within 24 hours of request.
Service weight set
Service weight set
E2 weight sets from 1mg to 10 kg. Up to 500 mg as wire weights, material: special steel, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, knob weights highly polished, in wooden case.
Item No.:
YSS0121-353-00
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

E2 weight sets from 1mg to 10 kg. Up to 500 mg as wire weights, material: special steel, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, knob weights highly polished, in wooden case.

Classifications

  • Accuracy Class acc. to OIML R111
    E2
  • Denomination
    E2

Features

  • Laser Marking
    Yes

General Specifications

  • Surface Finish
    High Gloss Polished

Physicochemical Information

  • Hardness
    160 – 240 HB
  • Magnetism
    0.01 – 0.5 µT

Product Information

  • Nominal Mass Value
    1 mg – 5 kg
  • Number of Single Weights
    28
  • Packaging
    in a service case

Weight

  • Susceptibility
    0.002 – 0.004
  • Total Weight
    11,111.11 g

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.