Sartopure® GF Plus Maxicaps® 1.2 µm 20"
The New Generation of Adsorptive Depth Filters
Sartopure® GF Plus adsorptive depth filters utilizing two layers of pleated glass fleece are designed for removal of contaminants like colloids, lipids, protein aggregates (Host Cell Protein) and particles from biopharmaceutical fluids. They are used for protection of membrane filters, chromatography columns and ultrafiltration systems in pharmaceutical and biotechnological production processes.The unique construction results in an unmatched combination of total throughput and turbidity reduction.
- Item No.:
- 5557303P2--OO
*Custom/bulk order quotes are provided within 72 hours of request.
Highly Adsorptive Glass Fleece Prefilter
Turbidity reduction in:
- Cell harvest
- mAB
- Vaccine
- Lipid and colloid containing fluids
Benefits:
- Best turbidity reduction
- Highly adsorptive
Accessories Information
-
Adapter0.5" Single Stepped Hose Barb
Applications
-
ApplicationClarification
-
IndustryPharma / Biotech
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
Connections (Physical)
-
Connector Inlet1/2" Single Stepped Hose Barb
-
Connector Outlet1/2" Single Stepped Hose Barb
-
Connectors0.5" Single stepped hose barb | 0.5" Single stepped hose barb
Dimensions
-
Filter Size20"(0.8 m² / 8.6 ft²)
-
Outer Diameter137 mm (110 mm without Connection / Valves)
General Specifications
-
Capsule/Cartridge FormatMaxicaps®
-
Maximum Allowable Back Pressure2 bar (29 psi) at 20°C
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure5 bar
Physicochemical Information
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Retention Rate1.2 µm
Product Information
-
BrandSartopure® GF Plus
-
Pack Size1
Sterility/Purity
-
Sterilization MethodAutoclavable
Usage Protocols
-
Sterilization ProceduresAutoclaving: at 134°C, 30 min, 2 bar
All members of the Sartoguard family utilize a highly asymmetric polyether sulfone (PES) membrane double layer for unmatched protection of final filters and bioburden reduction with an LRV of 6 per cm². In addition, combinations with different depth filter materials and gamma sterilizable versions are available.