Silicone tubing (25 x 3mm), 1 meter
Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.
- Price (USD):
- $130.00
- Item No.:
- 17662
- Availability:
- pcs
- Piece
- 1
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Microbiology Accessories
Silicone tubing (25 x 3mm), 1 meter
Silicone tubing, sterilizable (1m, state length required)
Dimensions
-
Diameter⌀ 25 mm
-
Length1 m
General Specifications
-
Thickness3 mm
Materials of Construction
-
Materials of ConstructionSilicone
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.