SoloHill® Bag Plastic ACF 100g

Plastic microcarriers are fabricated from cross-linked polystyrene cores with a composition similar to traditional cell culture plasticware, requiring minimal cell adaptation for anchorage-dependent cells. They are a reliable choice for research and manufacturing applications, additionally offering flexibility for customer-specific coatings.

  • Highly biocompatible, established polystyrene surface.
  • Suitable for protein-free and chemically defined culture.
  • Offers broad flexibility for customer-applied surface coatings.

The microcarriers are supplied in a pre-sterilized Microcarrier Delivery System (MDS) bag for direct, aseptic connection to the bioreactor. Please contact microcarriers@sartorius.com for customized MDS configurations of up to 8,000 g.

Article number: 
PS-221-05MDS100
*Custom/bulk order quotes are provided within 72 hours of request.
SoloHill® Bag Plastic ACF 100g
SoloHill® Bag Plastic ACF 100g

Plastic microcarriers are fabricated from cross-linked polystyrene cores with a composition similar to traditional cell culture plasticware, requiring minimal cell adaptation for anchorage-dependent cells. They are a reliable choice for research and manufacturing applications, additionally offering flexibility for customer-specific coatings.

  • Highly biocompatible, established polystyrene surface.
  • Suitable for protein-free and chemically defined culture.
  • Offers broad flexibility for customer-applied surface coatings.

The microcarriers are supplied in a pre-sterilized Microcarrier Delivery System (MDS) bag for direct, aseptic connection to the bioreactor. Please contact microcarriers@sartorius.com for customized MDS configurations of up to 8,000 g.

Item No.:
PS-221-05MDS100

Overview

Specifications

Sartorius SoloHill® Microcarriers
SoloHill® Microcarriers provide a cost-effective solution for scaling up adherent cell-based biopharmaceutical processes, from viral vaccines and vectors to stem cell cultures. They provide a large surface area for high-cell-density cultures in both small-scale and large-scale stirred-tank bioreactor (STR) systems. Their spherical, solid-core design eliminates the need for lengthy swelling or equilibration steps before use and enables efficient harvesting of cells or cell-derived products.

SoloHill® Microcarriers are available in multiple product formats including bottles and pre-sterilized Microcarrier Delivery System (MDS) bags for direct, aseptic bioreactor connection.

SoloHill® Plastic Microcarriers
Different variants of Plastic microcarriers are available under the part number prefixes P-221, P-215, and P-421, each with a defined density and particle-size range. P-221 is the recommended reference variant, with a relative density of 1.022–1.030 and a particle-size range of 125–212 µm.

SoloHill® Animal Component-Free Microcarriers
Sartorius offers four types of high-performing, certified animal component-free SoloHill® microcarriers - Plastic, Plastic-Plus, Star-Plus, and Hillex® II - for users who require fully serum-free media and animal product‑free processes. Their tailored surface and physical properties promote efficient cell attachment and robust growth in chemically defined environments.

Cell Therapy, Vaccines & Cell-Derived Biologics
Microcarriers support customers from early process development through commercial manufacturing. Relevant applications and cell types include:

  • Cell therapy: Expansion of stem cells, including MSCs, and production of cell-secreted products such as MSC-derived exosomes for therapeutic applications.
  • Vaccines: Production of human and veterinary vaccines using adherent cell systems, including Vero, MDCK, MRC-5, and CEF cells.

Dimensions

  • Size Range (µm)
    125 - 212 µm

Materials of Construction

  • Protein Coated (yes/no)
    No

Physicochemical Information

  • Area/gram (cm²/g)
    360 cm²/g
  • Relative Density
    1.022 - 1.030
  • Surface Charge (yes/no)
    No

Product Information

  • Brand
    SoloHill®
  • Generation
    Plastic

Sterility/Purity

  • Purity
    Sterile