SoloHill® Collagen-coated APC 1000g
Collagen-coated microcarriers are fabricated from cross-linked polystyrene cores and are coated with Type 1 porcine collagen (gelatin) to promote attachment and growth of various anchorage-dependent cell types. Microcarrier lots are manufactured and qualified under an ISO9001 quality management system.
- Item No.:
- C-221-080
- Piece
- 1
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Microcarriers
Collagen-coated microcarriers are offered in both non-sterile and sterile ready-to-use formats to serve both research and manufacturing requirements. The solid core of Collagen-coated microcarriers facilitates efficient cell detachment from microcarriers at harvest and promotes high cell viability while maintaining cell critical quality attributes during expansion processes.
Dimensions
-
Size Range (µm)125 - 212 µm
Materials of Construction
-
Protein Coated (yes/no)Yes
Physicochemical Information
-
Area/gram (cm²/g)360 cm²/g
-
Relative Density1.022 - 1.030
-
Surface Charge (yes/no)No
Product Information
-
BrandSoloHill®
-
GenerationCollagen Coated
Sterility/Purity
-
PurityNon-sterile