SoloHill® Collagen-coated APC 1000g

Collagen-coated microcarriers are fabricated from cross-linked polystyrene cores and are coated with Type 1 porcine collagen (gelatin) to promote attachment and growth of various anchorage-dependent cell types. Microcarrier lots are manufactured and qualified under an ISO9001 quality management system.

Item No.: 
C-421-080
Min. Order Qty.
3

*Custom/bulk order quotes are provided within 72 hours of request.

Collagen-coated microcarriers are offered in both non-sterile and sterile ready-to-use formats to serve both research and manufacturing requirements. The solid core of Collagen-coated microcarriers facilitates efficient cell detachment from microcarriers at harvest and promotes high cell viability while maintaining cell critical quality attributes during expansion processes.

Dimensions

  • Size Range (µm)
    125 - 212 µm  

Materials of Construction

  • Protein Coated (yes/no)
    Yes  

Physicochemical Information

  • Area/gram (cm²/g)
    360 cm2/g  
  • Relative Density
    1.034 - 1.046  
  • Surface Charge (yes/no)
    No  

Product Information

  • Brand
    SoloHill®  
  • Generation
    Collagen Coated  

Sterility/Purity

  • Purity
    Non-sterile